Hager MCB 3P 6kA C-63A 3M: a three-pole C-curve miniature circuit breaker for overload and short-circuit protection on 415 V AC three-phase circuits. Rated 63 A with 6 kA Icn (IEC 60898-1), it fits 3 modules (52.5 mm). Screw terminals/biconnect take 1-35 mm², aligned for fast wiring. IP20, 50/60 Hz, Ui 500 V, 4 kV Uimp, -25…70 °C, 360° mounting—ideal for residential and light commercial distribution. For installation in residential and commercial switchboards,suitable for DIN rail mounting.
EAN
3250613810184
Packaging
4
Complete your system
Optional accessories
-
Cable terminal connection 5 products available -
Protective cap/strip for phase busbar 1 products available -
Modular phase busbar 2 products available -
Rail terminal bar 1 products available
Compatible products
-
Suitable with 10 products available
Complete your system
Suitable with
Technical properties
Electric current
-
Rated current IN63 A
-
Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-110 kA
-
Rated current at -15°C75,44 A
-
Rated current at -10°C74,06 A
-
Rated current at -5°C72,68 A
-
Rated current at 0°C71,3 A
-
Rated current at 5°C69,91 A
-
Rated current at 10°C68,53 A
-
Rated current at 15°C67,15 A
-
Rated current at 20°C65,77 A
-
Rated current at 25°C64,38 A
-
Rated current at 30°C63 A
-
Rated current at 35°C61,5 A
-
Rated current at 40°C60 A
-
Rated current at 45°C58,5 A
-
Rated current at 50°C57 A
-
Rated current at 55°C55,5 A
-
Rated current at 60°C54 A
-
Rated current at 65°C52,5 A
-
Rated current at 70°C51 A
-
Rated short-circuit breaking capacity Icn under 400 V AC according to IEC 60898-16 kA
Architecture
-
Type of pole3P
-
CurveC
Capacity
-
Number of modules3
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-16 kA
Installation, mounting
-
Nominal tightening torque top terminal2,80 - 2,80 Nm
-
Nominal tightening torque down terminal2,80 - 2,80 Nm
-
Nominal tightening torque2,80 - 2,80 Nm
-
Type of bottom connection for modular devicesbiconnect
-
Type of top connection for modular devicesScrew terminal
-
360° mounting position possibleYes
Voltage
-
Rated operational voltage Ue415 - 415 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp4000 V
Frequency
-
Frequency50 - 60 Hz
Connection
-
Cross-section of top and bottom terminal with screws, for rigid conductors1 - 35 mm²
-
Cross-section of top and bottom terminal with screws, for flexible conductors1 - 25 mm²
-
Cross-section of top terminal with screws, for flexible conductors1 - 25 mm²
-
Cross-section of top terminal with screws, for rigid conductors1 - 35 mm²
-
Cross-section flexible conductor1 - 25 mm²
-
Cross-section rigid conductor1 - 35 mm²
Safety
-
Ingress Protection (IP) classIP20
-
Grid distance60 mm
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Air humidity protectionFor all climates
-
Operating temperature-25 - 70 °C
Power
-
Power dissipation at IN18,3 W
Connectivity
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
-
Type of connectionScrew terminal
Dimensions
-
Height83 mm
-
Width52,50 mm
-
Depth70 mm
Endurance
-
Electric endurance in number of cycles4000
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet MSN363
MCB 3P 6kA C-63A 3M
PDF -
Product data sheet
MSN1xx_MSN2xx_MSN3xx Product Data and Technical Specification
Product data sheet en-GB 2020-06-19
PDF109,94 kB -
Declaration of conformity
Declaration of conformity en-US 2026-07-15
PDF258,27 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-11-13
PDF813,16 kB
More documentation