The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Invicta Panel­board up to 250A
    • invicta Accessories
    • JVC0EXTDW
    EAN
    3250611002383
    Packaging
    1 Piece
    • invicta Accessories

    Invicta steel enclosure 2 rows x 18 DIN modules, key/quarter-turn lock, white JVC0EXTDW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Invicta steel enclosure 2 rows x 18 DIN modules, key/quarter-turn lock, white

    JVC0EXTDW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      350 mm
    • Width
      480 mm
    • Depth
      140 mm
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Safety
    • Locking type
      Key lock, Quarter turn lock

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JVC0EXTDW
    PDF
    RoHS report JVC0EXTDW
    PDF

    Downloads

    • Product image

      Image JVC0EXTDW  | Hager Australia

      Product Image JVC0EXTDW

    • Product datasheet

      Image Hager Product data sheet JVC0EXTDW  | Hager Australia

      Hager Product data sheet JVC0EXTDW

      Invicta Ext Box-2 rows x 18P DIN WH (WH)

      PDF
    • Installation manual

      Image Installation manual en-GB 2025-07-25  | Hager Australia

      Installation manual en-GB 2025-07-25

      PDF
      22,52 MB
    • Brochure

      Image Hager - invicta Panelboard Brochure  | Hager Australia

      Hager - invicta Panelboard Brochure

      PDF
      3,59 MB
    More documentation

    Discover more of this product range

      5
    • 1
      JVC0PFL - Safety Pole Filler 10-Pack, 480x280x120 mm
      JVC0PFL
      Safety Pole Filler 10 pack
    • 2
      JVC0GPL - Cable Gland Plates Pair for TPN Distribution Board Top/Bottom
      JVC0GPL
      Gland Plates Pair
    • 3
      JVC0M12 - Invicta TPN Board up to 125A 4.5M Incoming Kit
      JVC0M12
      Invicta upto125A, 4.5module incoming Kit
    • 4
      JVC0MEN - MEN Link Kit for TPN Distribution Board
      JVC0MEN
      MEN KIT
    • 5
      JVC0M06 - Invicta TPN Board Incoming Kit up to 63A 3-Module
      JVC0M06
      Invicta upto 63A 3module incoming Kit

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group