The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • DIN rail-­mounted devices
  • Modular Circuit Protec­tion Devices and Accessories
  • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
  • ACC920T
  • DIN rail-­mounted devices

RCBO 1M 1P+N 6kA C-20A 10mA A ACC920T

EAN
3250611033295
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO 1M 1P+N 6kA C-20A 10mA A

ACC920T

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available

Compatible products

  • Suitable with 10 products available

Complete your system

  • Locking inter­locking func­tions
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    EUR 0.00  / *

Suitable with

  • JVC2400S16TW

    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR

    EUR 0.00  / *
  • JVC3600S16TW

    160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR

    EUR 0.00  / *
  • JVC4800S16TW

    250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

    EUR 0.00  / *
  • JVC2400S25TW

    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR

    EUR 0.00  / *
  • JVC3600S25TW

    250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR

    EUR 0.00  / *
  • JVC4800S25TW

    250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

    EUR 0.00  / *
  • JVC6000S16TW

    160A TPN board, INVICTA, 60P Chassis , ISO-STD-GR

    EUR 0.00  / *
  • JVC7200S16TW

    160A TPN board, INVICTA, 72P Chassis , ISO-STD-GR

    EUR 0.00  / *
  • JVC6000S25TW

    250A TPN board, INVICTA, 60P Chassis , ISO-STD-GR

    EUR 0.00  / *
  • JVC7200S25TW

    250A TPN board, INVICTA, 72P Chassis , ISO-STD-GR

    EUR 0.00  / *

Technical properties

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Elec­tric current
  • Rated current
    20 A
  • Rated residual oper­ating current Idn
    10 mA
  • Rated current -25°C
    25,50 A
  • Rated current at -20°C
    25 A
  • Rated current -15°C
    24,50 A
  • Rated current -10°C
    24 A
  • Rated current -5°C
    23,50 A
  • Rated current at 0°C
    23 A
  • Rated current 5°C
    22,50 A
  • Rated current 10°C
    22 A
  • Rated current 15°C
    21,50 A
  • Rated current at 20°C
    21 A
  • Rated current 25°C
    20,50 A
  • Rated current 30°C
    20 A
  • Rated current 35°C
    19,60 A
  • Rated current at 40°C
    19,20 A
  • Rated current at 50°C
    18,40 A
  • Rated current 55°C
    18 A
  • Rated current 60°C
    17,60 A
  • Min./max. threshold value of the AC thermal oper­a­tion
    1,13 - 1,45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    264 V
  • Rated oper­a­tional voltage Ue
    230 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    11,68 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 70 °C
  • Stor­age/trans­port temper­ature
    -25 - 80 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    10000
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 16 mm²
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    85 mm
  • Width
    17,70 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes

Certifications and documents

RCBO 1P+N 6kA B-16A 30mA A
PDF
1,33 MB
Hager REACH declaration ACC920T
PDF
Hager RoHS report ACC920T
PDF

Downloads

  • Product image

    Image ACC920T  | Hager Australia

    Product Image ACC920T

  • Product datasheet

    Image Hager Product data sheet ACC920T  | Hager Australia

    Hager Product data sheet ACC920T

    RCBO 1M 1P+N 6kA C-20A 10mA A

    PDF
  • Installation manual

    Image Installation manual en-GB 2021-03-03  | Hager Australia

    Installation manual en-GB 2021-03-03

    PDF
    1,23 MB
  • Brochure

    Image Onekonekt_Brochure  | Hager Australia

    Onekonekt_Brochure

    Easier, faster, safer solution for protection devices

    PDF
    2,47 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Australia

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-07-11

    PDF
    628,17 kB
    Image UKCA Declaration of Conformity  | Hager Australia

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-07-11

    PDF
    624,25 kB
More documentation

Discover more of this product range

    5
  • 1
    ACC932T - RCBO 1M 1P+N 6kA C-32A 10mA A
    ACC932T
    RCBO 1M 1P+N 6kA C-32A 10mA A
  • 2
    ADA916T - RCBO 1P+N 6kA C-16A 30mA A Class
    ADA916T
    RCBO 1P+N 6kA C-16A 30mA A Class
  • 3
    ADA560T - RCBO 1P+N 10kA C-10A 30mA A Class
    ADA560T
    RCBO 1P+N 10kA C-10A 30mA A Class
  • 4
    ADC925T - RCBO 1M 1P+N 6kA C-25A 30mA A
    ADC925T
    RCBO 1M 1P+N 6kA C-25A 30mA A
  • 5
    ADD925T - RCBO 1M 1P+N 6kA D-25A 30mA A
    ADD925T
    RCBO 1M 1P+N 6kA D-25A 30mA A

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group