ACB HW1 42kA 630A 3P Drawout TU sentinel LSI, VCVC HE1N306DCCVAAAAAAA
EAN
3250610075883
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Rating plug 1 products available -
Motor operator 1 products available -
Shunt release 3 products available -
Closing coil 4 products available -
Under voltage coil 2 products available -
Auxiliaries contact block 3 products available
Complete your system
Technical properties
Electric current
-
Rated current630 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-242 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-242 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-242 kA
Endurance
-
Electric endurance in number of cycles6000
-
Number of mechanical operations25000
Voltage
-
Rated insulation voltage Ui1000 V
-
Rated impulse withstand voltage Uimp12000 V
-
Type voltage supplyAC
Resistance
-
Internal resistance50 µΩ
Architecture
-
Number of poles3
-
Number of protected poles3
-
Device construction typeDrawout
-
Type of pole3P3D
Tripping
-
Time of response when closing45 ms
Power
-
Total power loss under IN39,40 W
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HE1N306DCCVAAAAAAA
ACB HW1 42kA 630A 3P Drawout TU sentinel LSI, VCVC
PDF -
Installation manual
Installation manual
hw+ Air circuit breakers HW1
PDF56,14 MB
QuickInstall manual
hw+ Air circuit breakers HW1
PDF36,02 MB
Safety instructions
-
PDF159,14 kB -
Manual
Technical catalogue
hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6
PDF63,50 MB
User manual
hw+ Air circuit breakers HW1
PDF30,42 MB
User manual
hw+ sentinel electronic trip units
PDF19,14 MB -
Declaration of conformity
EU Declaration of Conformity
Version of August 1, 2025
PDF436,86 kB
UKCA Declaration of Conformity
Version of August 1, 2025
PDF442,09 kB
More documentation