The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Single & Retrofit Accessories
    • HWY228H
    EAN
    3250613146016
    Packaging
    1 Piece
    • HW+ Single & Retrofit Accessories

    Mechanical interlock cable set 3 m cable length HWY228H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mechanical interlock cable set 3 m cable length

    HWY228H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Cable
    • Cable length
      3 m

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-06-24
    PDF
    434,28 kB
    REACH declaration HWY228H
    PDF
    RoHS report HWY228H
    PDF

    Downloads

    • Product image

      Image HWY228H  | Hager Australia

      Product Image HWY228H

    • Product datasheet

      Image Hager Product data sheet HWY228H  | Hager Australia

      Hager Product data sheet HWY228H

      Mechanical interlock 3m cable set

      PDF
    • Installation manual

      Image Installation manual International 2022-04-13  | Hager Australia

      Installation manual International 2022-04-13

      PDF
      450,91 kB
      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HWY227H - Mechanical interlock plate HW2/4 HWS2/4 Type 2S DO Safety for ACB
      HWY227H
      Plate for mech. interlock HW2/4 HWS2/4 DO Safety (Type 2S) - 1 Plate/ACB (MI)
    • 2
      HWY233H - Air circuit breaker mech interlock plate DO coupling Type 3C HW2/4 HWS2/4
      HWY233H
      Plate for mech. interlock HW2/4 HWS2/4 DO Coupling (Type 3C) - 1 Plate/ACB (MI)
    • 3
      HWY237H - ACB Mechanical Interlock Plate HW2/4 HWS2/4 DO Safety Type 3S/3Sx
      HWY237H
      Plate for mech. Interl. HW2/4 HWS2/4 DO Safety (Type 3S/3Sx) - 1 Plate/ACB (MI)
    • 4
      HWY239H - Air CB racking interlock, door-open, for HW2/4 HWS2/4 (RI)
      HWY239H
      Racking interlock door open HW2/4 HWS2/4 (RI)
    • 5
      HWY218H - Mechanical interlock cable set 1.5 m length
      HWY218H
      Mechanical interlock 1, 5m cable set

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group