The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Accessories
    • HWY260H
    EAN
    3250613233044
    Packaging
    1 Piece
    • HW+ Accessories

    Air CB OFF locking key adaptor HW1 Ronis/Profalux/Kirk (OLK) HWY260H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Air CB OFF locking key adaptor HW1 Ronis/Profalux/Kirk (OLK)

    HWY260H

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-06-24
    PDF
    418,52 kB
    REACH declaration HWY260H
    PDF
    RoHS report HWY260H
    PDF

    Downloads

    • Product image

      Image HWY260H  | Hager Australia

      Product Image HWY260H

    • Product datasheet

      Image Hager Product data sheet HWY260H  | Hager Australia

      Hager Product data sheet HWY260H

      Off locking key adaptor HW1 - Ronis/Profalux/Kirk (OLK)

      PDF
    • Instruction manual

      Image Instruction manual International 2025-06-16  | Hager Australia

      Instruction manual International 2025-06-16

      PDF
      2,84 MB
    • Installation manual

      Image Installation manual  | Hager Australia

      Installation manual

      hw+ Air circuit breakers HW1

      PDF
      56,16 MB
      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

      PDF
      57,96 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HXH090H - OAC Accessory for h3+ PW1600 Moulded Case MCCB
      HXH090H
      OAC for h3+ PW1600
    • 2
      HWY169H - Rear terminal connection 4000A 4P copper for HW4/HWS4 (RC)
      HWY169H
      Rear Terminal Connection ≤4000A HW4 / 4000A HWS4 4P (RC)
    • 3
      HWY069H - Rear Terminal Connection 4P Copper 2500A HW4 / 3200A HWS4 (RC)
      HWY069H
      Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 4P (RC)
    • 4
      HWY249H - Interphase barrier 4-pole for HW2/4 and HWS2/4 DO
      HWY249H
      Interphase Barrier 4P HW2/4 HWS2/4 DO (IB)
    • 5
      HWY247H - Interphase barrier 4P for HW2/4 & HWS2/4 fixed units
      HWY247H
      Interphase Barrier 4P HW2/4 HWS2/4 FIX (IB)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group