The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Accessories
    • HWX091H
    EAN
    3250613232894
    Packaging
    1 Piece
    • HW+ Accessories

    Ready To Close Contact HW1 RTC IP4X AC/DC Ui 690V Uimp 1.5kV HWX091H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Ready To Close Contact HW1 RTC IP4X AC/DC Ui 690V Uimp 1.5kV

    HWX091H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Voltage
    • Type voltage supply
      AC/DC
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated impulse with­stand voltage Uimp
      1500 V

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-10-28
    PDF
    242,01 kB
    REACH declaration HWX091H
    PDF
    RoHS report HWX091H
    PDF

    Downloads

    • Product image

      Image HWX091H  | Hager Australia

      Product Image HWX091H

    • Product datasheet

      Image Hager Product data sheet HWX091H  | Hager Australia

      Hager Product data sheet HWX091H

      Ready To Close contact HW1 (RTC)

      PDF
    • Instruction manual

      Image Instruction manual International 2025-06-17  | Hager Australia

      Instruction manual International 2025-06-17

      PDF
      19,59 MB
    • Installation manual

      Image Installation manual  | Hager Australia

      Installation manual

      hw+ Air circuit breakers HW1

      PDF
      56,16 MB
      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

      PDF
      57,96 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HWY068H - Rear Terminal Connection 3P 2500A/3200A Copper for HW4/HWS4 (RC)
      HWY068H
      Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
    • 2
      HTD210H - Energy MCCB Display DC Supply 97x97x46 mm
      HTD210H
      Display for Energy MCCB
    • 3
      HWY161H - Rear Terminal Connection 2500A 4P 66/100kA HW2/HWS2W (RC)
      HWY161H
      Rear Terminal Connection 66/100kA HW2 / HWS2W 4P (RC)
    • 4
      HWX071H - Air Circuit Breaker ON/OFF Cycle Counter HW2/4 HWS2/4 (CYC)
      HWX071H
      ON/OFF cycle counter HW2/4 HWS2/4 (CYC)
    • 5
      HWY160H - Rear Terminal Connection 3P 2500A 66/100kA HW2/HWS2W (RC)
      HWY160H
      Rear Terminal Connection 66/100kA HW2 / HWS2W 3P (RC)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group