The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Single & Retrofit Accessories
    • HWY033H
    EAN
    3250613141981
    Packaging
    1 Piece
    • HW+ Single & Retrofit Accessories

    UV Time Delay Controller 200-250V AC IP4X Wide Temp Range HWY033H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    UV Time Delay Controller 200-250V AC IP4X Wide Temp Range

    HWY033H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      0,6 - 2,5 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      0,6 - 2,5 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Voltage
    • Command voltage AC
      200 - 250 V

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-06-28
    PDF
    410,93 kB
    REACH declaration HWY033H
    PDF
    RoHS report HWY033H
    PDF

    Downloads

    • Product image

      Image HWY033H  | Hager Australia

      Product Image HWY033H

    • Product datasheet

      Image Hager Product data sheet HWY033H  | Hager Australia

      Hager Product data sheet HWY033H

      UV time delay controller 200-250V AC (UVTC)

      PDF
    • Instruction manual

      Image Instruction manual International 2024-06-06  | Hager Australia

      Instruction manual International 2024-06-06

      PDF
      9,54 MB
    • Installation manual

      Image Installation manual  | Hager Australia

      Installation manual

      hw+ Air circuit breakers HW1

      PDF
      56,16 MB
      Image Installation manual  | Hager Australia

      Installation manual

      hw+ Air circuit breakers HW2 / HW4 / HW6

      PDF
      57,62 MB
      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
      Image Technical catalogue  | Hager Australia

      Technical catalogue

      hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

      PDF
      57,96 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HWY286H - HT Door Flange for HW2/HWS2 Fixed Air Circuit Breaker (DF)
      HWY286H
      Door Flange HT for HW2 HWS2 Fixed (DF)
    • 2
      HWY237H - ACB Mechanical Interlock Plate HW2/4 HWS2/4 DO Safety Type 3S/3Sx
      HWY237H
      Plate for mech. Interl. HW2/4 HWS2/4 DO Safety (Type 3S/3Sx) - 1 Plate/ACB (MI)
    • 3
      HWY277H - Wrong insertion preventer HW2/4 HWS2/4 for Air Circuit Breakers
      HWY277H
      Wrong insertion preventer HW2/4 HWS2/4 (WIP)
    • 4
      HWY236H - ACB Mechanical Interlock Plate Type 3S/3Sx for HW2/4 HWS2/4 FIX 1 per ACB
      HWY236H
      Plate for mech. interl. HW2/4 HWS2/4 FIX Safety (Type 3S/3Sx) - 1 Plate/ACB (MI)
    • 5
      HWY290H - Door Flange HT for HW4/HWS4 Fixed Air Circuit Breaker (DF)
      HWY290H
      Door Flange HT for HW4 HWS4 Fixed (DF)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group