Euro Style Accomodation Plate 4 Module WMP4EU
EAN-Nr.
5015652261612
Packaging
15 PCEs
Price
£5.51
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height86 mm
-
Width146 mm
Materials
-
Colourwhite
-
Materialduroplastic
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Safety
-
Protection index IPIP20
Downloads
-
Product image
-
Catalogue
Hager Wiring Accessories Catalogue
Hager Wiring Accessories Catalogue
PDF3 MB -
Declaration of conformity
EU Declaration of conformity for WMP4EU
Declaration
PDF150 KBEU Declaration of conformity for WMP4EU
Declaration
PDF157 KBEU Declaration of conformity for WMP4EU
Declaration
PDF339 KBEU Declaration of conformity for WMP4EU
Declaration
PDF325 KB -
RoHS report
Pollutant guidelines for WMP4EU
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WMP4EU
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation