The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Surge Protec­tion Device (SPD)
    • VME01SPD
    The Hager Consumer Unit Surge Protection Kit Type 1+2 protects installations from lightning and switching surges. With 101 A rating and 2 poles, it suits single-phase residential and light commercial consumer units. Compact 91 mm height for easy panel integration. For indoor use only, it safeguards sensitive equipment and enhances system reliability with coordinated Type 1+2 protection.
    EAN-Nr.
    5015652608851
    Packaging
    1 piece
    • Surge Protec­tion Device (SPD)

    Consumer Unit Surge Protection Kit Type 1+2 2P 101A Indoor VME01SPD

    Price
    £297.68
    / piece *
    £297.68
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Consumer Unit Surge Protection Kit Type 1+2 2P 101A Indoor

    VME01SPD

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      101 A
    Archi­tec­ture
    • Number of poles
      2
    Dimen­sions
    • Height
      91 mm
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration VME01SPD
    PDF
    Hager RoHS report VME01SPD
    PDF

    Downloads

    • Product image

      Image VME01SPD  | Hager

      Product Image VME01SPD

    • Product datasheet

      Image Hager Product data sheet VME01SPD  | Hager

      Hager Product data sheet VME01SPD

      Consumer Unit Surge Protection Kit Type 1+2

      PDF
    • Product data sheet

      Image VME01SPD  | Hager

      VME01SPD

      Product data sheet en-GB 2023-03-21

      PDF
      2,59 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      377,30 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      375,42 kB
    More documentation

    Spare part

    See more

    Discover our other products of this range

      5
    • 1
      SPC043N - Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      SPC043N
      Cartridge T3 3P Uc 264V In 3kA Uoc 6kV Up 1.4kV
      Price
      £374.28
      / piece *
      £374.28
      / piece *
    • 2
      SPB040N - Cartridge N-PE Uc 260V In 20kA Imax 40kA Up 1.5kV
      SPB040N
      Cartridge N-PE Uc 260V In 20kA Imax 40kA Up 1.5kV
      Price
      £72.06
      / piece *
      £72.06
      / piece *
    • 3
      SPB020 - Cartridge1P T2 L-N SPB420
      SPB020
      Cartridge1P T2 L-N SPB420
      Price
      £86.48
      / piece *
      £86.48
      / piece *
    • 4
      SPV340 - SPD T2 2P pluggable 40kA photovoltaic
      SPV340
      SPD T2 2P pluggable 40kA photovoltaic
      Price
      £354.69
      / piece *
      £354.69
      / piece *
    • 5
      SPC403N - SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      SPC403N
      SPD T3 3P+N Uc 264V In 3kA Up 1.4kVwith remote contact
      Price
      £262.01
      / piece *
      £262.01
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68