The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • UZ006

Paper strips, universN, 5 sheets (60strips) UZ006

EAN-Nr.
3250616360068
Packaging
1 set
Price
£18.44
/ piece *
£18.44
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Paper strips, universN, 5 sheets (60strips)

UZ006

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 8 products available

Referenced by

  • FWB74S

    FWB encl., univers, 7-rows 336 modules cl.II IP44 w.plain door, 1100x1050x161mm, QC

    £924.24  / piece*
  • FWB74

    FWB encl., univers, 7rows 336mod cl.II IP44, plain door, 1100x1050x161mm, brass term.

    £950.55  / piece*
  • FWB73S

    FWB encl., univers, 7-rows 252 modules cl.II IP44 w.plain door, 1100x800x161mm, QC

    £768.12  / piece*
  • FWB73

    FWB encl., univers, 7rows 252 mod cl.II IP44, plain door, 1100x800x161mm, brass term.

    £798.10  / piece*
  • FWB72S

    FWB encl., univers, 7-rows 168 modules cl.II IP44 w.plain door, 1100x550x161mm, QC

    £590.35  / piece*
  • FWB72

    FWB encl., univers, 7rows 168 mod cl.II IP44, plain door, 1100x550x161mm, brass term.

    £608.13  / piece*
  • FWB42S

    FWB encl. univers, 4-rows 96 modules cl.II IP44 w.plain door, 650x550x161mm, QC

    £470.26  / piece*
  • FWB42

    FWB encl., univers, 4rows 48 mod cl.II IP44, plain door, 650x300x161mm, brass term.

    £470.26  / piece*

Technical characteristics

Dimen­sions
  • Height
    252 mm
  • Width
    215 mm
  • Depth
    215 mm
Mater­ials
  • Material
    Plastic
  • Related Series
    FW distrib­utor surface-­mounted 2x4 modules, FW distrib­utor surface-­mounted 2x7 modules, FW distrib­utor surface-­mounted 3x7 modules, FW distrib­utor surface-­mounted 4x7 modules

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UZ006
PDF
Hager RoHS report UZ006
PDF

Downloads

  • Product image

    Image UZ006  | Hager

    Product Image UZ006

  • Product datasheet

    Image Hager Product data sheet UZ006  | Hager

    Hager Product data sheet UZ006

    Paper strips, universN, 5 sheets (60strips)

    PDF
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68