The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • FWB74S
    EAN-Nr.
    3250612736928
    Packaging
    1 piece

    FWB encl.,univers,7-rows 336 modules cl.II IP44 w.plain door, 1100x1050x161mm,QC FWB74S

    Price
    £970.45
    / piece *
    £970.45
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    FWB encl.,univers,7-rows 336 modules cl.II IP44 w.plain door, 1100x1050x161mm,QC

    FWB74S

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Compon­ents for wiring, cable entry and cable fixing 1 products available

    Complete your system

    • Compon­ents for wiring, cable entry and cable fixing
    • FZ36H

      Strain relief and terminal holder, for FW2 enclosure class I FWx36xx, 36 mod wide

      £36.77  / piece*

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      16
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      28
    • Number of rows
      7
    • Number of section in width
      4
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      336
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      1,100 mm
    • Width
      1,050 mm
    • Depth
      165 mm
    • Built-in height
      1,100 mm
    • Built-in width
      1,050 mm
    • Built-in depth
      0
    • Number of width units
      48
    Cover, door
    • Number of cabinet doors
      2
    • Number of locks
      1
    • Type of handle
      Hinged pattern handle
    • Door/­cover is trans­parent
      No
    Connectivity
    • Mounting type
      Surface mounting
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK09
    • Ingress Protec­tion (IP) class
      IP44
    • Locking type
      Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    3,70 MB
    REACH declaration FWB74S
    PDF
    RoHS report FWB74S
    PDF

    Downloads

    • Product image

      Image FWB74S  | Hager

      Product Image FWB74S

    • Product datasheet

      Image Hager Product data sheet FWB74S  | Hager

      Hager Product data sheet FWB74S

      FWB encl.,univers,7-rows 336 modules cl.II IP44 w.plain door, 1100x1050x161mm,QC

      PDF
    • Instruction manual

      Image Mounting instruction for Quickconnect terminal universZ  | Hager

      Mounting instruction for Quickconnect terminal universZ

      VZxxx / KNxxx

      PDF
      673,51 kB
    • Installation manual

      Image Mounting instruction for FWB / FP / ZB enclosure  | Hager

      Mounting instruction for FWB / FP / ZB enclosure

      Wall- / door- and flange mounting

      PDF
      1,88 MB
    • BIM Revit objects

      Image Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,20 MB
      Image Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:UNIVERS-Enclosures_Surface_mounted-IP44-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,18 MB
      Image Range : Univers. Recessed mounted switchboard IP44 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Univers. Recessed mounted switchboard IP44 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,28 MB
      Image Range : Univers. Recessed mounted switchboard IP44 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Univers. Recessed mounted switchboard IP44 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,27 MB
      Image Range : Univers. Surface mounted switchboard IP44 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Univers. Surface mounted switchboard IP44 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,28 MB
      Image Range : Univers. Surface mounted switchboard IP44 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Univers. Surface mounted switchboard IP44 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,27 MB
      Image Range Univers enclosures for UK (Lang. : en) IP44 with installation System  hosted-V2021  | Hager

      Range Univers enclosures for UK (Lang. : en) IP44 with installation System hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,27 MB
      Image Range Univers enclosures for UK (Lang. : en) IP44 with installation System  no hosted-V2021  | Hager

      Range Univers enclosures for UK (Lang. : en) IP44 with installation System no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,27 MB
      Image Range Univers enclosures for UK (Lang. : en) IP44 with installation System surface mounted  hosted-V2021  | Hager

      Range Univers enclosures for UK (Lang. : en) IP44 with installation System surface mounted hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,27 MB
      Image Range Univers enclosures for UK (Lang. : en) IP44 with installation System surface mounted  no hosted-V2021  | Hager

      Range Univers enclosures for UK (Lang. : en) IP44 with installation System surface mounted no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,27 MB
    • Handbook

      Image 6LE007924C_EN  | Hager


      6LE007924C_EN

      Surface boards and accessories (EN)

      PDF
      34,45 MB
      Image Handbook en-GB 2023-03-30  | Hager

      Handbook en-GB 2023-03-30

      Handbook en-GB 2016-02-10

      PDF
      23,14 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      1,44 MB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-05-12

      PDF
      332,34 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      1,07 MB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      951,28 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68