The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • FZ36H

Strain relief and terminal holder,for FW2 enclosure class I FWx36xx, 36 mod wide FZ36H

EAN-Nr.
3250614300417
Packaging
1 piece
Price
£35.70
/ piece *
£35.70
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Strain relief and terminal holder,for FW2 enclosure class I FWx36xx, 36 mod wide

FZ36H

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 2 products available

Referenced by

  • FWB74S

    FWB encl., univers, 7-rows 336 modules cl.II IP44 w.plain door, 1100x1050x161mm, QC

    £924.24  / piece*
  • FW436WT

    Surface encl. FW2, IP30, class I, with door and brass terminals, 4x36 modules

    £485.40  / piece*

Technical characteristics

Dimen­sions
  • Width
    648 mm
  • Depth
    2 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FZ36H
PDF
Hager RoHS report FZ36H
PDF

Downloads

  • Product image

    Image FZ36H  | Hager

    Product Image FZ36H

  • Product datasheet

    Image Hager Product data sheet FZ36H  | Hager

    Hager Product data sheet FZ36H

    Strain relief and terminal holder,for FW2 enclosure class I FWx36xx, 36 mod wide

    PDF
  • Handbook

    Image Handbook en-GB 2024-10-10  | Hager

    Handbook en-GB 2024-10-10

    PDF
    1,80 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-08-30  | Hager

    Declaration of conformity en-GB 2024-08-30

    PDF
    179,29 kB
    Image Declaration of conformity en-GB 2024-09-17  | Hager

    Declaration of conformity en-GB 2024-09-17

    PDF
    430,70 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68