The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Energy Metering
    • Energy Meters and Current Trans­formers
    • Energy meters
    • PG9523MALE
    EAN-Nr.
    5015654793852
    Packaging
    1 piece
    • Energy meters

    Voltage supply connector male PG9523MALE

    Price
    £10.66
    / piece *
    £10.66
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Voltage supply connector male

    PG9523MALE

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 2 products available

    Referenced by

    • JKM02

      Multifunction measurement device DIN rail 2x3-Phase RS485

      £628.09  / piece*
    • JKM01

      Multifunction measurement device DIN rail 1x3-Phase RS485

      £432.16  / piece*

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      4
    Voltage
    • Max. oper­ating voltage
      230 V
    Equip­ment
    • Mech­an­ical coding
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration PG9523MALE
    PDF
    RoHS report PG9523MALE
    PDF

    Downloads

    • Product image

      Image PG9523MALE  | Hager

      Product Image PG9523MALE

    • Product datasheet

      Image Hager Product data sheet PG9523MALE  | Hager

      Hager Product data sheet PG9523MALE

      Voltage supply connector male

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      244,86 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      246,50 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ECP140D - 1 Phase kWhmeter direct 40A 1M S0 MID
      ECP140D
      1 Phase kWhmeter direct 40A 1M S0 MID
      Price
      £197.28
      / piece *
      £197.28
      / piece *
    • 2
      ECR380D - 3 Phase kWhmeter direct 80A 4M MODBUS MID
      ECR380D
      3 Phase kWhmeter direct 80A 4M MODBUS MID
      Price
      £455.42
      / piece *
      £455.42
      / piece *
    • 3
      ECR300C - 3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
      ECR300C
      3 Phase kWhmeter via CT 1A or 5A 4M MODBUS MID
      Price
      £524.54
      / piece *
      £524.54
      / piece *
    • 4
      PGRJ300 - RJ45 connector cable
      PGRJ300
      RJ45 connector cable
      Price
      £4.37
      / piece *
      £4.37
      / piece *
    • 5
      ECP380D - 3 Phase kWhmeter direct 80A 4M S0 MID
      ECP380D
      3 Phase kWhmeter direct 80A 4M S0 MID
      Price
      £439.98
      / piece *
      £439.98
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68