Insulated busbar 4P 63A fork 10mm² 57M KDN463B
Price
£123.74
/ piece
*
Complete your system
Optional accessories
-
Protective cap/strip for phase busbar 1 products available
Compatible products
-
Referenced by 21 products available
Complete your system
Referenced by
Technical characteristics
Electric current
-
Rated current IN63 A
Architecture
-
Number of poles4
-
Type of pole4P
Dimensions
-
Length1,000 mm
Voltage
-
Rated impulse withstand voltage Uimp4,500 V
-
Rated operational voltage Ue230 - 400 V
Connection
-
Cross-section rigid conductor10 mm²
-
Connector/plug typePhase busbar with fork
Capacity
-
Number of modules57
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet KDN463B
Insulated busbar 4P 63A fork 10mm² 57M
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-01-12
PDF386,96 kB
Declaration of conformity en-GB 2026-01-12
PDF364,15 kB
More documentation