The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • LS, FI, FI-LS, AFDD accessories
    • KDN263B
    EAN-Nr.
    3250613740955
    Packaging
    20 Pieces
    • LS, FI, FI-LS, AFDD accessories
    • Busbar
    • See more

    Insulated busbar 2P 63A fork 10mm² 57M KDN263B

    Price
    £64.45
    / piece *
    £64.45
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 2P 63A fork 10mm² 57M

    KDN263B

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      2
    • Type of pole
      2P
    Dimen­sions
    • Length
      1,000 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,500 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with fork
    Capa­city
    • Number of modules
      56

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Insulated busbar 3P 63A fork 10mm² 12M (English)
    PDF
    470,84 kB
    REACH declaration KDN263B
    PDF
    RoHS report KDN263B
    PDF

    Downloads

    • Product image

      Image KDN263B  | Hager

      Product Image KDN263B

    • Product datasheet

      Image Hager Product data sheet KDN263B  | Hager

      Hager Product data sheet KDN263B

      Insulated busbar 2P 63A fork 10mm² 57M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KB163N - Insulated busbar 1P 63A prong 10mm² blue 13M
      KB163N
      Insulated busbar 1P 63A prong 10mm² blue 13M
      Price
      £10.77
      / piece *
      £10.77
      / piece *
    • 2
      KZ023A - 10 endcaps for bubar 2P 16mm² and 3P
      KZ023A
      10 endcaps for bubar 2P 16mm² and 3P
      Price
      £8.56
      / piece *
      £8.56
      / piece *
    • 3
      KB480B - Insulated busbar 3P+N 80A prong 16mm²  57M
      KB480B
      Insulated busbar 3P+N 80A prong 16mm² 57M
      Price
      £153.14
      / piece *
      £153.14
      / piece *
    • 4
      KDN463B - Insulated busbar 4P 63A fork 10mm²  57M
      KDN463B
      Insulated busbar 4P 63A fork 10mm² 57M
      Price
      £123.74
      / piece *
      £123.74
      / piece *
    • 5
      KF82A - Cable terminal 1P prong 2 cables 16mm²
      KF82A
      Cable terminal 1P prong 2 cables 16mm²
      Price
      £10.65
      / piece *
      £10.65
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68