The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Terminal Connec­tions & Busbar
    • Busbar
    • KB163N
    EAN-Nr.
    3250613720025
    Packaging
    50 Pieces
    • Busbar

    Insulated busbar 1P 63A prong 10mm² blue 13M KB163N

    Price
    £10.77
    / piece *
    £10.77
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 1P 63A prong 10mm² blue 13M

    KB163N

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      1
    • Type of pole
      1P
    Dimen­sions
    • Length
      228 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with pin
    Capa­city
    • Number of modules
      13

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration KB163N
    PDF
    RoHS report KB163N
    PDF

    Downloads

    • Product image

      Image KB163N  | Hager

      Product Image KB163N

    • Product datasheet

      Image Hager Product data sheet KB163N  | Hager

      Hager Product data sheet KB163N

      Insulated busbar 1P 63A prong 10mm² blue 13M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      261,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      KDN363B - Insulated busbar 3P 63A fork 10mm²  57M
      KDN363B
      Insulated busbar 3P 63A fork 10mm² 57M
      Price
      £91.70
      / piece *
      £91.70
      / piece *
    • 2
      KB363A - Insulated busbar 3P 63A prong 10mm²  12M
      KB363A
      Insulated busbar 3P 63A prong 10mm² 12M
      Price
      £77.42
      / piece *
      £77.42
      / piece *
    • 3
      KB363C - Insulated busbar 3P 63A prong 10mm²  24M
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M
      Price
      £70.93
      / piece *
      £70.93
      / piece *
    • 4
      KB463C - Insulated busbar 3P+N 63A prong 10mm²  24M
      KB463C
      Insulated busbar 3P+N 63A prong 10mm² 24M
      Price
      £96.25
      / piece *
      £96.25
      / piece *
    • 5
      KZN024 - Endcap for busbar KDN 4 poles
      KZN024
      Endcap for busbar KDN 4 poles
      Price
      £15.71
      / piece *
      £15.71
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68