The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Klik
    • klik - 7 pin
    • K7B3M15W
    EAN-Nr.
    5015654772178
    Packaging
    1 piece
    • klik - 7 pin

    16A Luminaire Lead 3m 1.5mm 3 Core Plug -Wire K7B3M15W

    Price
    £49.15
    / piece *
    £49.15
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16A Luminaire Lead 3m 1.5mm 3 Core Plug -Wire

    K7B3M15W

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Compact distrib­utor for plug-in building install­a­tion 9 products available

    Compatible products

    • Referenced by 10 products available

    Complete your system

    • Compact distrib­utor for plug-in building install­a­tion
    • KLMB11P

      16A 1+11 Way 7 Pin LMB Fully Pluggable

      £399.76  / piece*
    • KLMB7P

      16A 1+7 Way 7 Pin LMB Fully Pluggable

      £305.96  / piece*
    • KLMB9P

      16A 1+9 Way 7 Pin LMB Fully Pluggable

      £349.61  / piece*
    • KLMB5P

      16A 1+5 Way 7 Pin LMB Fully Pluggable

      £264.94  / piece*
    • KLMB10W

      16A 10 Way 7 Pin LMB Wire In Plug Out

      £302.21  / piece*
    • KLMB12W

      16A 12 Way 7 Pin LMB Wire In Plug Out

      £342.09  / piece*
    • KLMB4W

      16A 4 Way 7 Pin LMB Wire In Plug Out

      £195.45  / piece*
    • KLMB6W

      16A 6 Way 7 Pin LMB Wire In Plug Out

      £227.33  / piece*
    • KLMB8W

      16A 8 Way 7 Pin LMB Wire In Plug Out

      £259.87  / piece*

    Referenced by

    • KLMB11P

      16A 1+11 Way 7 Pin LMB Fully Pluggable

      £399.76  / piece*
    • KLMB7P

      16A 1+7 Way 7 Pin LMB Fully Pluggable

      £305.96  / piece*
    • KLMB9P

      16A 1+9 Way 7 Pin LMB Fully Pluggable

      £349.61  / piece*
    • KLMB5P

      16A 1+5 Way 7 Pin LMB Fully Pluggable

      £264.94  / piece*
    • KLPCR/7

      Conduit Box/ Surface Connector

      £20.08  / piece*
    • KLMB10W

      16A 10 Way 7 Pin LMB Wire In Plug Out

      £302.21  / piece*
    • KLMB12W

      16A 12 Way 7 Pin LMB Wire In Plug Out

      £342.09  / piece*
    • KLMB4W

      16A 4 Way 7 Pin LMB Wire In Plug Out

      £195.45  / piece*
    • KLMB6W

      16A 6 Way 7 Pin LMB Wire In Plug Out

      £227.33  / piece*
    • KLMB8W

      16A 8 Way 7 Pin LMB Wire In Plug Out

      £259.87  / piece*

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    Voltage
    • Max. oper­ating voltage
      240 V
    Elec­tric current
    • Rated current IN
      16 A
    Cable
    • Cable diameter
      9 mm
    • Cable permanent temper­ature resistant to
      90 °C
    Connec­tion
    • Conductor cross-sec­tion
      1.50 - 1.50 mm²
    Equip­ment
    • Mech­an­ical coding
      Yes
    • Type cable side 1
      Plug
    • Type cable side 2
      Free conductor end
    • Type of cable
      Device connec­tion cable
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Mater­ials
    • Colour
      White

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration K7B3M15W
    PDF
    Hager RoHS report K7B3M15W
    PDF

    Downloads

    • Product image

      Image K7B3M15W  | Hager

      Product Image K7B3M15W

    • Product datasheet

      Image Hager Product data sheet K7B3M15W  | Hager

      Hager Product data sheet K7B3M15W

      16A Luminaire Lead 3m 1.5mm 3 Core Plug -Wire

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      319,26 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      394,83 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      296,10 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      354,21 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-03

      PDF
      272,05 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      307,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      252,45 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      341,11 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      350,63 kB
      Image Declaration of conformity en-GB 2026-03-18  | Hager

      Declaration of conformity en-GB 2026-03-18

      PDF
      837,11 kB
      Image Declaration of conformity en-GB 2026-03-20  | Hager

      Declaration of conformity en-GB 2026-03-20

      PDF
      417,50 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      457,99 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CR64AX - Plug-in Ceiling Rose 4-Pole 6A Red with Integrated Connector
      CR64AX
      4 Pin Plug in Ceiling Rose White
      Price
      £22.85
      / piece *
      £22.85
      / piece *
    • 2
      KLMB11P - 16A 1+11 Way 7 Pin LMB Fully Pluggable
      KLMB11P
      16A 1+11 Way 7 Pin LMB Fully Pluggable
      Price
      £399.76
      / piece *
      £399.76
      / piece *
    • 3
      KLMB5P - 16A 1+5 Way 7 Pin LMB Fully Pluggable
      KLMB5P
      16A 1+5 Way 7 Pin LMB Fully Pluggable
      Price
      £264.94
      / piece *
      £264.94
      / piece *
    • 4
      K7PLUG - 7-Pin Wireable Plug White
      K7PLUG
      7 Pin Wireable Plug
      Price
      £19.85
      / piece *
      £19.85
      / piece *
    • 5
      KLMB9P - 16A 1+9 Way 7 Pin LMB Fully Pluggable
      KLMB9P
      16A 1+9 Way 7 Pin LMB Fully Pluggable
      Price
      £349.61
      / piece *
      £349.61
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68