16A 1+9 Way 7 Pin LMB Fully Pluggable KLMB9P
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Mechanical accessories/spare parts for luminaires 1 products available -
Patch cord for plug-in building installation 60 products available
Compatible products
-
Referenced by 61 products available
Complete your system
Referenced by
Technical characteristics
-
Rated current16 A
-
Nominal Rated current to luminaire16 A
-
Number of poles7
-
Material contactCopper alloy
-
Mechanical codingYes
-
Number of inputs1
-
Number of outputs9
-
MaterialMetal, Plastic
-
ColourWhite
-
Height58 mm
-
Width145 mm
-
Length510 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet KLMB9P
16A 1+9 Way 7 Pin LMB Fully Pluggable
PDF -
Product data sheet
UK_KLIK_TDS_7PinMountingMethods
Technical data sheet including mounting methods for Klik 7 Pin.
PDF293,38 kB
UK_KLIK_TDS_KLMB
Product data sheet en-GB 2024-03-22
PDF2,25 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF296,10 kB
Declaration
Declaration of conformity International 2023-08-16
PDF394,83 kB
Declaration
Declaration of conformity International 2023-08-17
PDF319,26 kB
Declaration
Declaration of conformity International 2022-04-11
PDF307,34 kB
Declaration
Declaration of conformity International 2023-08-16
PDF354,21 kB
Declaration
Declaration of conformity International 2022-08-04
PDF350,63 kB
Declaration
Declaration of conformity International 2022-08-03
PDF272,05 kB
Declaration
Declaration of conformity International 2022-04-11
PDF252,45 kB
Declaration
Declaration of conformity International 2022-07-05
PDF341,11 kB