Complete your system
Optional accessories
-
Compact distributor for plug-in building installation 9 products available
Compatible products
-
Referenced by 10 products available
Complete your system
Referenced by
Technical characteristics
-
Number of poles2
-
Max. operating voltage240 V
-
Rated current IN6 A
-
Cable diameter7 mm
-
Cable permanent temperature resistant to90 °C
-
Conductor cross-section0.75 - 0.75 mm²
-
Mechanical codingYes
-
Type cable side 1Plug
-
Type cable side 2Free conductor end
-
Type of cableDevice connection cable
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
ColourWhite
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet K7B3M075W
6A Luminaire Lead 3m 0.75mm 3 Core Plug to Wire
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-17
PDF319,26 kB
Declaration
Declaration of conformity International 2023-08-16
PDF394,83 kB
Declaration
Declaration of conformity International 2023-08-16
PDF296,10 kB
Declaration
Declaration of conformity International 2023-08-16
PDF354,21 kB
Declaration
Declaration of conformity International 2022-08-03
PDF272,05 kB
Declaration
Declaration of conformity International 2022-04-11
PDF307,34 kB
Declaration
Declaration of conformity International 2022-04-11
PDF252,45 kB
Declaration
Declaration of conformity International 2022-07-05
PDF341,11 kB
Declaration
Declaration of conformity International 2022-08-04
PDF350,63 kB
Declaration of conformity en-GB 2026-03-18
PDF837,11 kB
Declaration of conformity en-GB 2026-03-20
PDF417,50 kB
Declaration of conformity en-GB 2026-07-22
PDF457,99 kB