LMB Lighting connection box 16A 7-pin 4-way Wire-In Plug-Out KLMB4W
Complete your system
Optional accessories
-
Mechanical accessories/spare parts for luminaires 1 products available -
Patch cord for plug-in building installation 60 products available
Compatible products
-
Referenced by 61 products available
Complete your system
Referenced by
Technical characteristics
-
Rated current IN16 A
-
Nominal Rated current to luminaire16 A
-
Number of poles7
-
Material contactCopper alloy
-
Mechanical codingYes
-
Number of inputs1
-
Number of outputs4
-
MaterialMetal, Plastic
-
ColourWhite
-
Height142 mm
-
Length256 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet KLMB4W
16A 4 Way 7 Pin LMB Wire In Plug Out
PDF -
Product data sheet
UK_KLIK_TDS_7PinMountingMethods
Technical data sheet including mounting methods for Klik 7 Pin.
PDF293,38 kB
UK_KLIK_TDS_KLMB
Product data sheet en-GB 2024-03-22
PDF2,25 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF296,10 kB
Declaration
Declaration of conformity International 2023-08-16
PDF354,21 kB
Declaration
Declaration of conformity International 2022-04-11
PDF307,34 kB
Declaration
Declaration of conformity International 2022-04-11
PDF252,45 kB
Declaration of conformity en-GB 2026-03-18
PDF837,11 kB
Declaration of conformity en-GB 2026-03-20
PDF417,50 kB