The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Klik
    • klik - 7 pin
    • KLMB12W
    Hager 12 Way, 1 Channel, 7 Pin Klik Lighting Marshalling Box is a wire in, plug out lighting distribution system that feeds up to 12 luminaires from one hard wire input. Rated at 16 A for commercial lighting circuits, it features copper-alloy contacts, mechanical coding, auto locking, and colour-coded push button disconnection. Suitable for on/off and dimmable lighting. Robust white metal/plastic housing.
    EAN-Nr.
    5015652271352
    Packaging
    1 piece
    • klik - 7 pin

    Lighting Marshalling Box 16A 12-way 7-pin Wire-in Plug-out KLMB12W

    Price
    £342.09
    / piece *
    £342.09
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Lighting Marshalling Box 16A 12-way 7-pin Wire-in Plug-out

    KLMB12W

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mechanical accessories/spare parts for luminaires 1 products available
    • Patch cord for plug-in building install­a­tion 60 products available

    Compatible products

    • Referenced by 61 products available

    Complete your system

    • Mechanical accessories/spare parts for luminaires
    • Patch cord for plug-in building install­a­tion
    • K7PLUG

      7 Pin Wireable Plug

      £19.85  / piece*
    • K7A10M15P

      16A Luminaire Lead 10m 1.5mm 3 Core Plug to Plug

      £106.06  / piece*
    • K7A5M15P

      16A Luminaire Lead 5m 1.5mm 3 Core Plug to Plug

      £70.74  / piece*
    • K7B1M075W

      6A Luminaire Lead 1.5m 0.75mm 3 Core Plug to Wire

      £24.90  / piece*
    • K7B1M1W

      10A Luminaire Lead 1.5m 1mm 3 Core Plug to Wire

      £29.85  / piece*
    • K7B3M075W

      6A Luminaire Lead 3m 0.75mm 3 Core Plug to Wire

      £27.77  / piece*
    • K7B3M15W

      16A Luminaire Lead 3m 1.5mm 3 Core Plug -Wire

      £49.15  / piece*
    • K7B3M1W

      10A Luminaire Lead 3m 1mm 3 Core Plug to Wire

      £34.76  / piece*
    • K7B5M075W

      6A Luminaire Lead 5m 0.75mm 3 Core Plug to Wire

      £34.69  / piece*
    • K7B5M15W

      16A Luminaire Lead 5m 1.5mm 3 Core Plug -Wire

      £59.58  / piece*
    • K7B5M1W

      10A Luminaire Lead 5m 1mm 3 Core Plug to Wire

      £42.05  / piece*
    • K7B7M075W

      6A Luminaire Lead 7m 0.75mm 3 Core Plug to Wire

      £39.22  / piece*
    • K7B7M1W

      10A Luminaire Lead 7m 1mm 3 Core Plug to Wire

      £47.05  / piece*
    • K7E3M15W

      16A Emergency Luminaire Lead 3m 1.5mm 3 Core Plug to Wire

      £48.55  / piece*
    • K7E5M15W

      16A Luminaire Lead 5m 1.5mm 3 Core Plug to Wire

      £61.74  / piece*
    • K7E7M15W

      16A Emergency Luminaire Lead 7m 1.5mm 3 Core Plug to Wire

      £78.85  / piece*
    • K7G10M15P

      16A Link Lead 10m 1.5mm 4 Core Plug to Plug

      £129.28  / piece*
    • K7G5M15P

      16A Link Lead 5m 1.5mm 4 Core Plug to Plug

      £80.31  / piece*
    • K7J1M075W

      6A Luminaire Lead 1.5m 0.75mm 4 Core Plug to Wire

      £38.11  / piece*
    • K7J1M1W

      10A Luminaire Lead 1.5m 1mm 4 Core Plug to Wire

      £40.59  / piece*
    • K7J3M075W

      6A Luminaire Lead 3m 0.75mm 4 Core Plug to Wire

      £41.30  / piece*

    Referenced by

    • K7PLUG

      7 Pin Wireable Plug

      £19.85  / piece*
    • K7A10M15P

      16A Luminaire Lead 10m 1.5mm 3 Core Plug to Plug

      £106.06  / piece*
    • K7A5M15P

      16A Luminaire Lead 5m 1.5mm 3 Core Plug to Plug

      £70.74  / piece*
    • K7B1M075W

      6A Luminaire Lead 1.5m 0.75mm 3 Core Plug to Wire

      £24.90  / piece*
    • K7B1M1W

      10A Luminaire Lead 1.5m 1mm 3 Core Plug to Wire

      £29.85  / piece*
    • K7B3M075W

      6A Luminaire Lead 3m 0.75mm 3 Core Plug to Wire

      £27.77  / piece*
    • K7B3M15W

      16A Luminaire Lead 3m 1.5mm 3 Core Plug -Wire

      £49.15  / piece*
    • K7B3M1W

      10A Luminaire Lead 3m 1mm 3 Core Plug to Wire

      £34.76  / piece*
    • K7B5M075W

      6A Luminaire Lead 5m 0.75mm 3 Core Plug to Wire

      £34.69  / piece*
    • K7B5M15W

      16A Luminaire Lead 5m 1.5mm 3 Core Plug -Wire

      £59.58  / piece*
    • K7B5M1W

      10A Luminaire Lead 5m 1mm 3 Core Plug to Wire

      £42.05  / piece*
    • K7B7M075W

      6A Luminaire Lead 7m 0.75mm 3 Core Plug to Wire

      £39.22  / piece*
    • K7B7M1W

      10A Luminaire Lead 7m 1mm 3 Core Plug to Wire

      £47.05  / piece*
    • K7E3M15W

      16A Emergency Luminaire Lead 3m 1.5mm 3 Core Plug to Wire

      £48.55  / piece*
    • K7E5M15W

      16A Luminaire Lead 5m 1.5mm 3 Core Plug to Wire

      £61.74  / piece*
    • K7E7M15W

      16A Emergency Luminaire Lead 7m 1.5mm 3 Core Plug to Wire

      £78.85  / piece*
    • K7G10M15P

      16A Link Lead 10m 1.5mm 4 Core Plug to Plug

      £129.28  / piece*
    • K7G5M15P

      16A Link Lead 5m 1.5mm 4 Core Plug to Plug

      £80.31  / piece*
    • K7J1M075W

      6A Luminaire Lead 1.5m 0.75mm 4 Core Plug to Wire

      £38.11  / piece*
    • K7J1M1W

      10A Luminaire Lead 1.5m 1mm 4 Core Plug to Wire

      £40.59  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      16 A
    • Nominal Rated current to lumin­aire
      16 A
    Archi­tec­ture
    • Number of poles
      7
    Equip­ment
    • Material contact
      Copper alloy
    • Mech­an­ical coding
      Yes
    • Number of inputs
      1
    • Number of outputs
      12
    Mater­ials
    • Material
      Metal, Plastic
    • Colour
      White
    Dimen­sions
    • Height
      145 mm
    • Width
      145 mm
    • Length
      632 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KLMB12W
    PDF
    RoHS report KLMB12W
    PDF

    Downloads

    • Product image

      Image KLMB12W  | Hager

      Product Image KLMB12W

    • Product datasheet

      Image Hager Product data sheet KLMB12W  | Hager

      Hager Product data sheet KLMB12W

      16A 12 Way 7 Pin LMB Wire In Plug Out

      PDF
    • Product data sheet

      Image UK_KLIK_TDS_7PinMountingMethods  | Hager

      UK_KLIK_TDS_7PinMountingMethods

      Technical data sheet including mounting methods for Klik 7 Pin.

      PDF
      293,38 kB
      Image UK_KLIK_TDS_KLMB  | Hager

      UK_KLIK_TDS_KLMB

      Product data sheet en-GB 2024-03-22

      PDF
      2,25 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      296,10 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      354,21 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      307,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      252,45 kB
      Image Declaration of conformity en-GB 2026-03-18  | Hager

      Declaration of conformity en-GB 2026-03-18

      PDF
      837,11 kB
      Image Declaration of conformity en-GB 2026-03-20  | Hager

      Declaration of conformity en-GB 2026-03-20

      PDF
      417,50 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CR64AX - Plug-in Ceiling Rose 4-Pole 6A Red with Integrated Connector
      CR64AX
      4 Pin Plug in Ceiling Rose White
      Price
      £22.85
      / piece *
      £22.85
      / piece *
    • 2
      K7PLUG - 7-Pin Wireable Plug White
      K7PLUG
      7 Pin Wireable Plug
      Price
      £19.85
      / piece *
      £19.85
      / piece *
    • 3
      KLMB5P - 16A 1+5 Way 7 Pin LMB Fully Pluggable
      KLMB5P
      16A 1+5 Way 7 Pin LMB Fully Pluggable
      Price
      £264.94
      / piece *
      £264.94
      / piece *
    • 4
      KLMB11P - 16A 1+11 Way 7 Pin LMB Fully Pluggable
      KLMB11P
      16A 1+11 Way 7 Pin LMB Fully Pluggable
      Price
      £399.76
      / piece *
      £399.76
      / piece *
    • 5
      KLMB9P - 16A 1+9 Way 7 Pin LMB Fully Pluggable
      KLMB9P
      16A 1+9 Way 7 Pin LMB Fully Pluggable
      Price
      £349.61
      / piece *
      £349.61
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68