16A 6 Way 7 Pin LMB Wire In Plug Out KLMB6W

EAN-Nr.
5015652271291
Packaging
1 Prt.
Price
£210.20
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    58 mm
Materials
  • Material
    Plastic/metal
Safety
  • Inflammability
    UL 94 V0

Downloads

  • Product image

    Image KLMB6W  | Hager

    Product Image KLMB6W

  • BIM models

    Image BIM models for KLMB6W  | Hager

    BIM models for KLMB6W

    UK_LCC_KLIK_7PINMarshalling.zip

    ZIP
    267 KB
  • Product datasheet

    Image Product data sheets for KLMB6W  | Hager

    Product data sheets for KLMB6W

    UK_KLIK_TDS_7PinMountingMethods

    PDF
    293 KB
    Image Product data sheets for KLMB6W  | Hager

    Product data sheets for KLMB6W

    UK_KLIK_TDS_KLMB

    PDF
    2 MB
  • Product declaration

    Image EU Declaration of conformity for KLMB6W  | Hager

    EU Declaration of conformity for KLMB6W

    Declaration

    PDF
    354 KB
    Image EU Declaration of conformity for KLMB6W  | Hager

    EU Declaration of conformity for KLMB6W

    Declaration

    PDF
    307 KB
  • Product ROHS

    Image RoHS certificate for KLMB6W  | Hager

    RoHS certificate for KLMB6W

    PDF
    33 KB
    Image RoHS certificate for KLMB6W  | Hager

    RoHS certificate for KLMB6W

    PDF
    32 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.