125A 6 Way TPN Board with 3 pole Switch Disconector JK106BGSD

EAN-Nr.
5015652607731
Packaging
1 Prt.
Price
£445.62
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    550 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • Colour
    RAL 7035
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    50…-10 °C

Downloads

  • Product image

    Image JK106BGSD  | Hager

    Product Image JK106BGSD

  • BIM models

    Image BIM models for JK106BGSD  | Hager

    BIM models for JK106BGSD

    UK_INVICTA_BIM_TPN125A

    ZIP
    1 MB
  • Product datasheet

    Image Product data sheets for JK106BGSD  | Hager

    Product data sheets for JK106BGSD

    UK_CD_TDS_PrimaryBoardSideDINboxes.pdf

    PDF
    104 KB
    Image Product data sheets for JK106BGSD  | Hager

    Product data sheets for JK106BGSD

    UK_CD_TDS_TPN125-250characteristics.pdf

    PDF
    55 KB
    Image Product data sheets for JK106BGSD  | Hager

    Product data sheets for JK106BGSD

    UK_Invicta_TPN_125ADistributionBoard.pdf

    PDF
    307 KB
  • Product declaration

    Image EU Declaration of conformity for JK106BGSD  | Hager

    EU Declaration of conformity for JK106BGSD

    Declaration

    PDF
    190 KB
    Image EU Declaration of conformity for JK106BGSD  | Hager

    EU Declaration of conformity for JK106BGSD

    Declaration

    PDF
    154 KB
    Image EU Declaration of conformity for JK106BGSD  | Hager

    EU Declaration of conformity for JK106BGSD

    Declaration

    PDF
    223 KB
    Image EU Declaration of conformity for JK106BGSD  | Hager

    EU Declaration of conformity for JK106BGSD

    Declaration

    PDF
    222 KB
  • Product ROHS

    Image RoHS certificate for JK106BGSD  | Hager

    RoHS certificate for JK106BGSD

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.