125A 4 Way TPN Board with 3 pole Switch Disconector JK104BGSD

EAN-Nr.
5015652607724
Packaging
1 Prt.
£416.47
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    surface-mounting
Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    500 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Interlockable
    No
Materials
  • RAL colour
    RAL 7035 - Light grey
Equipment
  • Can be accessorized
    Yes
Use conditions
  • Operating temperature
    50…-10 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.