The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • HMF480T
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)

MCB 4P 10kA C-80A 6M HMF480T

EAN-Nr.
3250613231187
Packaging
1 piece
Price
£384.78
/ piece *
£384.78
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 4P 10kA C-80A 6M

HMF480T

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 2 products available
  • Terminal cover 1 products available
  • Mech­anic accessories for low-­voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 2 products available
  • Under voltage coil 1 products available

Complete your system

  • Locking inter­locking func­tions
  • Terminal cover
  • Mech­anic accessories for low-­voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    £10.06  / piece*
  • MZN176

    Locking wire for modular product

    £9.70  / piece*
  • MZN130

    Terminal cover 1P

    £30.08  / piece*
  • LZ060

    Heat dissipation insert

    £10.46  / piece*
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    £71.47  / piece*
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    £96.71  / piece*
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    £72.16  / piece*
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    £71.47  / piece*
  • MZ206

    Under voltage release 230V AC

    £72.16  / piece*

Technical characteristics

Archi­tec­ture
  • Type of pole
    4P
  • Curve
    C
Voltage
  • Rated oper­a­tional voltage Ue
    400 - 415 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    6,000 V
Frequency
  • Frequency
    50 - 60 Hz
Install­a­tion, mounting
  • Nominal tight­ening torque
    3.5 - 5.0 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    Screw terminal
  • Nominal tight­ening torque down terminal
    3.60 - 3.60 Nm
  • Nominal tight­ening torque top terminal
    3.60 - 3.60 Nm
Elec­tric current
  • Rated current
    80 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    10 kA
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    10 kA
Safety
  • Ingress Protec­tion (IP) class
    IP20
Power
  • Total power loss under IN
    25.71 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4,000
  • Number of mech­an­ical oper­a­tions
    20,000
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 70 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 50 mm²
  • Cross-sec­tion flex­ible conductor
    50 mm²
  • Cross-sec­tion rigid conductor
    70 mm²
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Capa­city
  • Number of modules
    6
Connectivity
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    90 mm
  • Width
    106 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

PEP document en-GB 2022-09-23
PDF
377,23 kB
Hager REACH declaration HMF480T
PDF
Hager RoHS report HMF480T
PDF

Downloads

  • Product image

    Image HMF480T  | Hager

    Product Image HMF480T

  • Product datasheet

    Image Hager Product data sheet HMF480T  | Hager

    Hager Product data sheet HMF480T

    MCB 4P 10kA C-80A 6M

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-07-16

    PDF
    100,75 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    439,38 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    454,73 kB
More documentation

Discover our other products of this range

    5
  • 1
    NCN106A - MCB 1P 10kA/15kA C-6A 1M
    NCN106A
    MCB 1P 10kA/15kA C-6A 1M
    Price
    £25.00
    / piece *
    £25.00
    / piece *
  • 2
    NBN320A - MCB 3P 10kA/15kA B-20A 3M
    NBN320A
    MCB 3P 10kA/15kA B-20A 3M
    Price
    £100.72
    / piece *
    £100.72
    / piece *
  • 3
    NBN363A - MCB 3P 10kA/15kA B-63A 3M
    NBN363A
    MCB 3P 10kA/15kA B-63A 3M
    Price
    £117.35
    / piece *
    £117.35
    / piece *
  • 4
    NBN310A - MCB 3P 10kA/15kA B-10A 3M
    NBN310A
    MCB 3P 10kA/15kA B-10A 3M
    Price
    £100.72
    / piece *
    £100.72
    / piece *
  • 5
    NCN132A - MCB 1P 10kA/15kA C-32A 1M
    NCN132A
    MCB 1P 10kA/15kA C-32A 1M
    Price
    £24.52
    / piece *
    £24.52
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68