Polyester floor standing enclosure, Orion.Plus, plain door 1200x850x300 mm FL327B

EAN-Nr.
3250610672495
Packaging
1 Prt.
Price
£1,117.12
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    Wall mounting
Dimensions
  • Depth of installed product
    300 mm
  • Height of installed product
    1200 mm
  • Width of installed product
    850 mm
Cover, door
  • Type of door closing
    Barrel lock
  • Interlockable
    Yes
Materials
  • Colour
    RAL 7035
  • Colour
    light grey  
  • RAL colour
    RAL 7035 - Light grey
  • Material
    glas reeinforced polyester
  • Type of surface treatment
    powder-coated
Equipment
  • Number of rows
    7
  • Quantity of section in width
    1
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP65
  • Protection class
    isol.class II

Downloads

  • Product image

    Image FL327B  | Hager

    Product Image FL327B

  • BIM models

    Image BIM models for FL327B  | Hager

    BIM models for FL327B

    Range : Orion Plus.Enclosure - IP65 - Class II - Depth 300 mm - English - Hosted family - REVIT Family 2020 - V2022

    RFA
    1 MB
    Image BIM models for FL327B  | Hager

    BIM models for FL327B

    Range : Orion Plus.Enclosure - IP65 - Class II - Depth 300 mm - English - Non hosted family - REVIT Family 2020 - V2022

    RFA
    2 MB
  • Product datasheet

    Image Product data sheets for FL327B  | Hager

    Product data sheets for FL327B

    UK_HAGER_TDS_OrionPlusGRP.pdf

    PDF
    167 KB
  • Product declaration

    Image EU Declaration of conformity for FL327B  | Hager

    EU Declaration of conformity for FL327B

    Declaration

    PDF
    707 KB
  • Product ROHS

    Image RoHS certificate for FL327B  | Hager

    RoHS certificate for FL327B

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.