The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Orion Enclos­ures
    • Poly­ester
    • orion plus poly­ester enclos­ures
    • FL81Z
    EAN-Nr.
    3250612621088
    Packaging
    1 piece
    • orion plus poly­ester frames and accessories
    • orion plus poly­ester enclos­ures
    • See more

    Pair square key inserts, Orion.Plus, 8 mm FL81Z

    Price
    £36.16
    / piece *
    £36.16
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Pair square key inserts, Orion.Plus, 8 mm

    FL81Z

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Safety
    • Locking type
      4-side 8 mm, Key lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL81Z
    PDF
    RoHS report FL81Z
    PDF

    Downloads

    • Product image

      Image FL81Z  | Hager

      Product Image FL81Z

    • Product datasheet

      Image Hager Product data sheet FL81Z  | Hager

      Hager Product data sheet FL81Z

      Pair square key inserts, Orion.Plus, 8 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL404A - Steel mounting plate, Orion.Plus, 330x243  mm
      FL404A
      Steel mounting plate, Orion.Plus, 330x243 mm
      Price
      £21.43
      / piece *
      £21.43
      / piece *
    • 2
      FL80Z - Pair square key inserts, Orion.Plus, 8 mm
      FL80Z
      Pair square key inserts, Orion.Plus, 8 mm
      Price
      £36.16
      / piece *
      £36.16
      / piece *
    • 3
      FL204B - Polyester enclosure, Orion.Plus, plain door 350x300x160 mm
      FL204B
      Polyester enclosure, Orion.Plus, plain door 350x300x160 mm
      Price
      £272.23
      / piece *
      £272.23
      / piece *
    • 4
      FL229B - Polyester enclosure, Orion.Plus, plain door 800x600x300 mm
      FL229B
      Polyester enclosure, Orion.Plus, plain door 800x600x300 mm
      Price
      £758.57
      / piece *
      £758.57
      / piece *
    • 5
      FL405A - Steel mounting plate, Orion.Plus, 380x243  mm
      FL405A
      Steel mounting plate, Orion.Plus, 380x243 mm
      Price
      £18.03
      / piece *
      £18.03
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68