The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Orion Enclos­ures
    • Poly­ester
    • orion plus poly­ester enclos­ures
    • FL735E
    EAN-Nr.
    3250610672297
    Packaging
    1 piece
    • orion plus poly­ester frames and accessories
    • orion plus poly­ester enclos­ures
    • See more

    Insulated front panel, Orion.Plus, 300x800 mm FL735E

    Price
    £53.46
    / piece *
    £53.46
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated front panel, Orion.Plus, 300x800 mm

    FL735E

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      300 mm
    • Width
      800 mm
    • Built-in height
      300 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL735E
    PDF
    RoHS report FL735E
    PDF

    Downloads

    • Product image

      Image FL735E  | Hager

      Product Image FL735E

    • Product datasheet

      Image Hager Product data sheet FL735E  | Hager

      Hager Product data sheet FL735E

      Insulated front panel, Orion.Plus, 300x800 mm

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      306,95 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FL404A - Steel mounting plate, Orion.Plus, 330x243  mm
      FL404A
      Steel mounting plate, Orion.Plus, 330x243 mm
      Price
      £21.43
      / piece *
      £21.43
      / piece *
    • 2
      FL327B - Polyester floor standing enclosure, Orion.Plus, plain door 1200x850x300 mm
      FL327B
      Polyester floor standing enclosure, Orion.Plus, plain door 1200x850x300 mm
      Price
      £1,231.63
      / piece *
      £1,231.63
      / piece *
    • 3
      FL402A - Steel mounting plate, Orion.Plus, 280x193  mm
      FL402A
      Steel mounting plate, Orion.Plus, 280x193 mm
      Price
      £16.30
      / piece *
      £16.30
      / piece *
    • 4
      FL97Z - Pair leave inserts, Orion.Plus, 3 mm
      FL97Z
      Pair leave inserts, Orion.Plus, 3 mm
      Price
      £24.72
      / piece *
      £24.72
      / piece *
    • 5
      FL713E - Insulated front panel, Orion.Plus, 150x500 mm
      FL713E
      Insulated front panel, Orion.Plus, 150x500 mm
      Price
      £23.77
      / piece *
      £23.77
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68