The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Orion Enclos­ures
    • Poly­ester
    • orion plus poly­ester frames and accessories
    • FL863Z
    EAN-Nr.
    3250610673263
    Packaging
    10 Pieces
    • orion plus poly­ester frames and accessories

    Wall ins. fixing brackets, Orion.Plus polyester FL863Z

    Price
    £40.43
    / piece *
    £40.43
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall ins. fixing brackets, Orion.Plus polyester

    FL863Z

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      18 mm
    • Width
      95 mm
    • Depth
      35 mm
    Mater­ials
    • Colour
      Zinc
    • Material
      Steel
    • Treat­ment
      Sendz­imir galvan­ised
    Accessories
    • Type of accessory cabinet
      Mounting bracket

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL863Z
    PDF
    RoHS report FL863Z
    PDF
    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB

    Downloads

    • Product image

      Image FL863Z  | Hager

      Product Image FL863Z

    • Product datasheet

      Image Hager Product data sheet FL863Z  | Hager

      Hager Product data sheet FL863Z

      Wall ins. fixing brackets, Orion.Plus polyester

      PDF
    • Instruction manual

      Image Installation Manual  | Hager

      Installation Manual

      Installation manual

      PDF
      488,67 kB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      FL405A - Steel mounting plate, Orion.Plus, 380x243  mm
      FL405A
      Steel mounting plate, Orion.Plus, 380x243 mm
      Price
      £18.03
      / piece *
      £18.03
      / piece *
    • 2
      FL735E - Insulated front panel, Orion.Plus, 300x800 mm
      FL735E
      Insulated front panel, Orion.Plus, 300x800 mm
      Price
      £53.46
      / piece *
      £53.46
      / piece *
    • 3
      FL327B - Polyester floor standing enclosure, Orion.Plus, plain door 1200x850x300 mm
      FL327B
      Polyester floor standing enclosure, Orion.Plus, plain door 1200x850x300 mm
      Price
      £1,231.63
      / piece *
      £1,231.63
      / piece *
    • 4
      FL715E - Insulated front panel, Orion.Plus, 150x800 mm
      FL715E
      Insulated front panel, Orion.Plus, 150x800 mm
      Price
      £29.70
      / piece *
      £29.70
      / piece *
    • 5
      FL998A - MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C
      FL998A
      MCB complete kit, Orion.Plus, 6x37M, H950 W800 mm, System C
      Price
      £573.07
      / piece *
      £573.07
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68