The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Orion Enclos­ures
    • Poly­ester
    • orion plus poly­ester frames and accessories
    • FL672E
    EAN-Nr.
    3250610673225
    Packaging
    5 Pieces
    • orion plus poly­ester frames and accessories

    Sliding guides, Orion.Plus, L350 mm FL672E

    Price
    £78.53
    / piece *
    £78.53
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Sliding guides, Orion.Plus, L350 mm

    FL672E

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      45 mm
    • Width
      235 mm
    Mater­ials
    • Colour
      Zinc
    • Material
      Steel
    • Treat­ment
      Untreated
    Accessories
    • Type of accessory cabinet
      Mounting bracket

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL672E
    PDF
    RoHS report FL672E
    PDF

    Downloads

    • Product image

      Image FL672E  | Hager

      Product Image FL672E

    • Product datasheet

      Image Hager Product data sheet FL672E  | Hager

      Hager Product data sheet FL672E

      Sliding guides, Orion.Plus, L350 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL715E - Insulated front panel, Orion.Plus, 150x800 mm
      FL715E
      Insulated front panel, Orion.Plus, 150x800 mm
      Price
      £29.70
      / piece *
      £29.70
      / piece *
    • 2
      FL417A - Internal,metal mounting plate,orion.plus,930x693x2mm
      FL417A
      Internal, metal mounting plate, orion.plus, 930x693x2mm
      Price
      £98.00
      / piece *
      £98.00
      / piece *
    • 3
      FL415A - Steel mounting plate, Orion.Plus, 780x443  mm
      FL415A
      Steel mounting plate, Orion.Plus, 780x443 mm
      Price
      £93.67
      / piece *
      £93.67
      / piece *
    • 4
      FL97Z - Pair leave inserts, Orion.Plus, 3 mm
      FL97Z
      Pair leave inserts, Orion.Plus, 3 mm
      Price
      £24.72
      / piece *
      £24.72
      / piece *
    • 5
      FL365A - Kit system MCB, Orion.Plus, 150x800 mm
      FL365A
      Kit system MCB, Orion.Plus, 150x800 mm
      Price
      £53.46
      / piece *
      £53.46
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68