The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers (RCCB)
    • CNA684U
    The Hager 125A 4 Way TPN Board with Plain Door delivers safe, tidy three‑phase distribution for small commercial or light industrial sites. Surface‑mount steel enclosure (RAL7035) with IP30, IK05 and Class III insulation. Supplied with neutral and earth bars and lockable plain door (key or quarter‑turn). Indoor use. Dimensions 500×465×132.5 mm.
    EAN-Nr.
    3250611626428
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    TPN Distribution Board 4 Way 125A Surface Mount Steel Plain Door IP30 Lock CNA684U

    Price
    £442.49
    / piece *
    £442.49
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    TPN Distribution Board 4 Way 125A Surface Mount Steel Plain Door IP30 Lock

    CNA684U

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-­voltage compon­ents 1 products available

    Complete your system

    • Mech­anic accessories for low-­voltage compon­ents
    • LZ060

      Heat dissipation insert

      £10.46  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of poles
      4
    Elec­tric current
    • Rated current
      100 A
    • Rated residual oper­ating current Idn
      100 mA
    • Breaking and opening capa­city Idm
      1.25 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      10 kA
    • Rated current -25°C
      100 A
    • Rated current at -20°C
      100 A
    • Rated current -15°C
      100 A
    • Rated current -10°C
      100 A
    • Rated current -5°C
      100 A
    • Rated current at 0°C
      100 A
    • Rated current 5°C
      100 A
    • Rated current 10°C
      100 A
    • Rated current 15°C
      100 A
    • Rated current at 20°C
      100 A
    • Rated current 25°C
      100 A
    • Rated current 30°C
      100 A
    • Rated current 35°C
      100 A
    • Rated current at 40°C
      100 A
    • Rated current at 45°C
      100 A
    • Rated current at 50°C
      100 A
    • Rated current 55°C
      100 A
    • Rated current 60°C
      100 A
    • Rated current 65°C
      95 A
    • Rated current 70°C
      90 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque down terminal
      3.60 - 3.60 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated impulse with­stand voltage Uimp IEC 60947-3
      6,000 V
    • Max. oper­ating voltage
      440 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      4
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A SEL
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 50 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 50 mm²
    Power
    • Total power loss under IN
      21.48 W
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Oper­ating temper­ature
      -25 - 60 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      85 mm
    • Width
      72 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CNA684U
    PDF
    Hager RoHS report CNA684U
    PDF

    Downloads

    • Product image

      Image CNA684U  | Hager

      Product Image CNA684U

    • Product datasheet

      Image Hager Product data sheet CNA684U  | Hager

      Hager Product data sheet CNA684U

      RCCB 3P+N 100A 100mA A S

      PDF
    • Installation manual

      Image Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01  | Hager

      Installation manual cs-CZ, en-GB, fr-FR, pl-PL, ru-RU 2023-06-01

      PDF
      1,20 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-01-15

      PDF
      1,04 MB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-02-06

      PDF
      1,03 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      CFA240U - RCCB 2P 40A 300mA A Class
      CFA240U
      RCCB 2P 40A 300mA A Class
      Price
      £216.14
      / piece *
      £216.14
      / piece *
    • 2
      CFA690 - RCCB 3P+N 125A 300mA A
      CFA690
      RCCB 3P+N 125A 300mA A
      Price
      £577.78
      / piece *
      £577.78
      / piece *
    • 3
      CDB663E - RCCB 3P+N 63A 30mA B
      CDB663E
      RCCB 3P+N 63A 30mA B
      Price
      £998.08
      / piece *
      £998.08
      / piece *
    • 4
      CDA463U - Enclosed fuse switch 3P 32A A3 with long rotary handle IP41
      CDA463U
      RCCB 4P 63A 30mA A Class
      Price
      £401.02
      / piece *
      £401.02
      / piece *
    • 5
      CD283U - Distribution board 800A 12-way glazed door 4x250A+8x125A steel IP30 IK05
      CD283U
      RCCB 2P 80A 30mA A
      Price
      £224.68
      / piece *
      £224.68
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68