The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers (RCCB)
    • CDA463U
    The Hager RCCB 4P 63A 30mA Type A safeguards three-phase + neutral circuits against earth leakage. With 30 mA sensitivity for personal protection and 63 A rating, it fits residential and commercial boards. Type A detects AC and pulsating DC faults. Inc 6 kA, Idm 1.5 kA (with upstream SCPD). 230-400 V AC, 4-module DIN-rail, IP20. Screw/biconnect terminals for 1-25 mm² conductors enable fast, secure wiring.
    EAN-Nr.
    3250611614944
    Packaging
    1 piece
    • Residual current circuit breakers (RCCB)

    RCCB 4P 63A 30mA Type A 230/400V Inc 6kA 4 modules CDA463U

    Price
    £401.02
    / piece *
    £401.02
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 4P 63A 30mA Type A 230/400V Inc 6kA 4 modules

    CDA463U

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-­voltage compon­ents 1 products available

    Complete your system

    • Mech­anic accessories for low-­voltage compon­ents
    • LZ060

      Heat dissipation insert

      £10.46  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of poles
      4
    Elec­tric current
    • Rated current IN
      63 A
    • Rated residual oper­ating current Idn
      30 mA
    • Breaking and opening capa­city Idm
      1.50 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      6 kA
    • Rated current at -25°C
      63 A
    • Rated current at -20°C
      63 A
    • Rated current at -15°C
      63 A
    • Rated current at -10°C
      63 A
    • Rated current at -5°C
      63 A
    • Rated current at 0°C
      63 A
    • Rated current at 5°C
      63 A
    • Rated current at 10°C
      63 A
    • Rated current at 15°C
      63 A
    • Rated current at 20°C
      63 A
    • Rated current at 25°C
      63 A
    • Rated current at 30°C
      63 A
    • Rated current at 35°C
      63 A
    • Rated current at 40°C
      63 A
    • Rated current at 45°C
      60 A
    • Rated current at 50°C
      58 A
    • Rated current at 55°C
      55 A
    • Rated current at 60°C
      51 A
    • Rated current at 65°C
      48 A
    • Rated current at 70°C
      45 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Max. oper­ating voltage
      440 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      4
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion flex­ible conductor
      16 mm²
    • Cross-sec­tion rigid conductor
      25 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 25 mm²
    Power
    • Power dissip­a­tion at IN
      18.50 W
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Oper­ating temper­ature
      -25 - 40 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      4,000
    Dimen­sions
    • Height
      83 mm
    • Width
      70 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CDA463U
    PDF
    RoHS report CDA463U
    PDF

    Downloads

    • Product image

      Image CDA463U  | Hager

      Product Image CDA463U

    • Product datasheet

      Image Hager Product data sheet CDA463U  | Hager

      Hager Product data sheet CDA463U

      RCCB 4P 63A 30mA A Class

      PDF
    • Installation manual

      Image Notice Inter Diff FR GB PT  | Hager

      Notice Inter Diff FR GB PT

      Installation manual en-GB, fr-FR, pt-PT 2014-11-06

      PDF
      900,16 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-30

      PDF
      941,29 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      298,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      CDB663E - RCCB 3P+N 63A 30mA B
      CDB663E
      RCCB 3P+N 63A 30mA B
      Price
      £998.08
      / piece *
      £998.08
      / piece *
    • 2
      CFA690 - RCCB 3P+N 125A 300mA A
      CFA690
      RCCB 3P+N 125A 300mA A
      Price
      £577.78
      / piece *
      £577.78
      / piece *
    • 3
      CFA584U - RCCB 1P+N 100A 300mA A
      CFA584U
      RCCB 1P+N 100A 300mA A
      Price
      £321.52
      / piece *
      £321.52
      / piece *
    • 4
      CDB640E - RCCB 3P+N 40A 30mA Type B 10kA 230/400V AC 4 Modules
      CDB640E
      RCCB 3P+N 40A 30mA B
      Price
      £998.08
      / piece *
      £998.08
      / piece *
    • 5
      CDB540E - RCCB Type B 1P+N 40A 30mA 230V 4M
      CDB540E
      RCCB 1P+N 40A 30mA B
      Price
      £347.59
      / piece *
      £347.59
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68