The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • AEC440U
    EAN-Nr.
    3250611037392
    Packaging
    1 piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 1M 1P 10kA C-40A 100mA A AEC440U

    Price
    £190.01
    / piece *
    £190.01
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1M 1P 10kA C-40A 100mA A

    AEC440U

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • MZN176

      Locking wire for modular product

      £9.70  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      C
    Elec­tric current
    • Rated current
      40 A
    • Rated residual oper­ating current Idn
      100 mA
    • Rated current -25°C
      48.66 A
    • Rated current at -20°C
      47.88 A
    • Rated current -15°C
      47.09 A
    • Rated current -10°C
      46.30 A
    • Rated current -5°C
      45.51 A
    • Rated current at 0°C
      44.73 A
    • Rated current 5°C
      43.94 A
    • Rated current 10°C
      43.15 A
    • Rated current 15°C
      42.36 A
    • Rated current at 20°C
      41.58 A
    • Rated current 25°C
      40.79 A
    • Rated current 30°C
      40 A
    • Rated current 35°C
      39.15 A
    • Rated current at 40°C
      38.30 A
    • Rated current at 50°C
      36.60 A
    • Rated current 55°C
      35.75 A
    • Rated current 60°C
      34.90 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 240 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Total power loss under IN
      12.50 W
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Max. Alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      10,000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      115 mm
    • Width
      17.80 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AEC440U
    PDF
    RoHS report AEC440U
    PDF

    Downloads

    • Product image

      Image AEC440U  | Hager

      Product Image AEC440U

    • Product datasheet

      Image Hager Product data sheet AEC440U  | Hager

      Hager Product data sheet AEC440U

      RCBO 1M 1P 10kA C-40A 100mA A

      PDF
    • Installation manual

      Image Installation manual en-GB 2020-06-23  | Hager

      Installation manual en-GB 2020-06-23

      PDF
      641,86 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-10-25

      PDF
      413,52 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ADD410U - RCBO 1M 1P 10kA D-10A 30mA A
      ADD410U
      RCBO 1M 1P 10kA D-10A 30mA A
      Price
      £230.69
      / piece *
      £230.69
      / piece *
    • 2
      ADC410U - RCBO 1M 1P 10kA C-10A 30mA  Type A
      ADC410U
      RCBO 1M 1P 10kA C-10A 30mA Type A
      Price
      £171.10
      / piece *
      £171.10
      / piece *
    • 3
      ADC416U - RCBO 1M 1P 10kA C-16A 30mA  Type A
      ADC416U
      RCBO 1M 1P 10kA C-16A 30mA Type A
      Price
      £171.10
      / piece *
      £171.10
      / piece *
    • 4
      ADC406U - RCBO 1M 1P 10kA C-6A 30mA  Type A
      ADC406U
      RCBO 1M 1P 10kA C-6A 30mA Type A
      Price
      £171.10
      / piece *
      £171.10
      / piece *
    • 5
      ADB425U - RCBO 1M 1P 10kA B-25A 30mA Type A
      ADB425U
      RCBO 1M 1P 10kA B-25A 30mA Type A
      Price
      £171.10
      / piece *
      £171.10
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68