The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • ADC910R
    EAN-Nr.
    3250611037477
    Packaging
    1 piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    Bidirectional RCBO 1M 1P+N 6kA C-10A 30mA type A ADC910R

    Price
    £44.38
    / piece *
    £44.38
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bidirectional RCBO 1M 1P+N 6kA C-10A 30mA type A

    ADC910R

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Elec­tric current
    • Rated current
      10 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      12.30 A
    • Rated current at -20°C
      12.10 A
    • Rated current -15°C
      11.90 A
    • Rated current -10°C
      11.70 A
    • Rated current -5°C
      11.50 A
    • Rated current at 0°C
      11.30 A
    • Rated current 5°C
      11.10 A
    • Rated current 10°C
      10.80 A
    • Rated current 15°C
      10.60 A
    • Rated current at 20°C
      10.40 A
    • Rated current 25°C
      10.20 A
    • Rated current 30°C
      10 A
    • Rated current 35°C
      9.80 A
    • Rated current at 40°C
      9.60 A
    • Rated current at 50°C
      9.20 A
    • Rated current 55°C
      9 A
    • Rated current 60°C
      8.70 A
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      440 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Max. oper­ating voltage
      264 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Over­voltage category according to IEC 60947-1
      3
    Power
    • Total power loss under IN
      4.04 W
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -25 - 80 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 16 mm²
    • Cross-sec­tion of output with screws, for flex­ible conductors
      1 - 10 mm²
    • Cross-sec­tion of output with screws, for massive conductors
      1 - 16 mm²
    Install­a­tion, mounting
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Capa­city
    • Number of modules
      1
    Dimen­sions
    • Height
      85 mm
    • Width
      17.70 mm
    • Depth
      70 mm
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration ADC910R
    PDF
    Hager RoHS report ADC910R
    PDF

    Downloads

    • Product image

      Image ADC910R  | Hager

      Product Image ADC910R

    • Product datasheet

      Image Hager Product data sheet ADC910R  | Hager

      Hager Product data sheet ADC910R

      Bidirectional RCBO 1M 1P+N 6kA C-10A 30mA type A

      PDF
    • Installation manual

      Image Installation manual en-AU, en-NZ, en-GB, en-US 2023-11-13  | Hager

      Installation manual en-AU, en-NZ, en-GB, en-US 2023-11-13

      PDF
      1,13 MB
      Image Installation manual en-GB 2023-06-16  | Hager

      Installation manual en-GB 2023-06-16

      PDF
      1,10 MB
      Image Installation manual en-GB 2023-09-29  | Hager

      Installation manual en-GB 2023-09-29

      PDF
      1,12 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      628,17 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-07-11

      PDF
      624,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ADC425U - 18-way Side Extension Enclosure DIN, Steel IP2XC IK05 Surface Mount 1 Door
      ADC425U
      RCBO 1M 1P 10kA C-25A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 2
      ADD406U - RCBO 1M 1P 10kA D-6A 30mA A
      ADD406U
      RCBO 1M 1P 10kA D-6A 30mA A
      Price
      £242.22
      / piece *
      £242.22
      / piece *
    • 3
      ADC432U - Side Enclosure Corner Filler 300mm Steel RAL7035 IP2XC IK05 Surface mount
      ADC432U
      RCBO 1M 1P 10kA C-32A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 4
      ADB420U - Moulded case circuit breaker 3P 100A 25kA adjustable thermal-magnetic 415V
      ADB420U
      RCBO 1M 1P 10kA B-20A 30mA Type A
      Price
      £179.54
      / piece *
      £179.54
      / piece *
    • 5
      ADD425U - RCBO 1M 1P 10kA D-25A 30mA A
      ADD425U
      RCBO 1M 1P 10kA D-25A 30mA A
      Price
      £242.22
      / piece *
      £242.22
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68