The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • NGN425
    EAN
    3250614629211
    Packaging
    1 Piece

    MCB 4P 6kA D-25A 4M NGN425

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    NDN425A

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 4P 6kA D-25A 4M

    NGN425

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Modular phase busbar 1 products available
    • Terminal cover 1 products available
    • AOB type A-HI 4 products available
    • AOB type AC 8 products available
    • AOB type AC/A-SEL 1 products available

    Complete your system

    • Modular phase busbar
    • Terminal cover
    • AOB type A-HI
    • AOB type AC
    • AOB type AC/A-SEL
    • KDN463B

      Insulated busbar 4P 63A fork 10mm² 57M

      €0.00  / *
    • MZN120

      Terminal shield / screw shield for MCB

      €0.00  / *
    • BDH825

      Earth leakage add-on-block with double output 4P 25A 30mA A high immunity class

      €0.00  / *
    • BFH825

      Earth leakage add-on-block with double output 4P 25A 300mA A high immunity class

      €0.00  / *
    • BFH863

      Earth leakage add-on-block with double output 4P 63A 300mA high immunity class

      €0.00  / *
    • BFH840

      Earth leakage add-on-block with double output 4P 40A 300mA A high immunity class

      €0.00  / *
    • BE464

      Earth leakage add-on block 4P 63A 100mA AC Class

      €0.00  / *
    • BG464

      Earth leakage add-on block 4P 63A 500mA AC Class

      €0.00  / *
    • BFC825

      Earth leakage add-on-block with double output 4P 25A 300mA AC class

      €0.00  / *
    • BFC840

      Earth leakage add-on-block with double output 4P 40A 300mA AC class

      €0.00  / *
    • BFC863

      Earth leakage add-on-block with double output 4P 63A 300mA AC class

      €0.00  / *
    • BDC825

      Earth leakage add-on-block with double output 4P 25A 30mA AC class

      €0.00  / *
    • BD426

      Earth leakage add-on block 4P 25A 30mA AC Class

      €0.00  / *
    • BF426

      Earth leakage add-on block 4P 25A 300mA AC Class

      €0.00  / *
    • BR464N

      Earth leakage add-on block 4P 63A 500mA AC S Class

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      25 A
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      15 kA
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      10 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu AC IEC 60947-2
      10 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      10 kA
    • Rated current -15°C
      30.03 A
    • Rated current -10°C
      29.51 A
    • Rated current -5°C
      28.99 A
    • Rated current at 0°C
      28.45 A
    • Rated current 5°C
      27.91 A
    • Rated current 10°C
      27.35 A
    • Rated current 15°C
      26.78 A
    • Rated current at 20°C
      26.20 A
    • Rated current 25°C
      25.61 A
    • Rated current 30°C
      25 A
    • Rated current 35°C
      24.23 A
    • Rated current at 40°C
      23.44 A
    • Rated current at 45°C
      22.61 A
    • Rated current at 50°C
      21.76 A
    • Rated current 55°C
      20.87 A
    • Rated current 60°C
      19.94 A
    • Rated current 65°C
      18.97 A
    • Rated current 70°C
      17.94 A
    Archi­tec­ture
    • Type of pole
      4P
    • Curve
      D
    Capa­city
    • Number of modules
      4
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      6000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      60 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Total power loss under IN
      14.75 W
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      70 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration NGN425
    PDF
    RoHS report NGN425
    PDF

    Downloads

    • Image NGN425  | Hager Africa

      Product Image NGN425

    • Product datasheet

      Image Hager Product data sheet NGN425  | Hager Africa

      Hager Product data sheet NGN425

      MCB 4P 6kA D-25A 4M

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-12-08

      PDF
      808,67 kB
      Image UKCA Declaration of Conformity  | Hager Africa

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group