The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta Decor­ative
    • Grid Front Plates
    • WRGP12BS
    EAN-Nr.
    5015654745097
    Packaging
    1 piece
    • Grid Front Plates

    Grid Front Plate 3 X 4 Brushed Steel WRGP12BS

    Price
    £46.67
    / piece *
    £46.67
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Surface finish
    Glossy
    Glossy
    Matt
    Matt
    Number of gangs
    1
    1
    2
    2
    3
    3
    4
    4
    6
    6
    8
    8
    12
    12

    Grid Front Plate 3 X 4 Brushed Steel

    WRGP12BS

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WMGF34
    WMGF34
    3/4 Gang Frame
    £5.38/ piece
    Add to a list
    Add to a list

    Optional accessories

    • Rocker switch 90 products available
    • Blind cover 3 products available
    • Push-switch button 3 products available
    • Mini­ature fuse holder 3 products available
    • Dimmer 6 products available

    Complete your system

    • Rocker switch
    • Blind cover
    • Push-switch button
    • Mini­ature fuse holder
    • Dimmer
    • WMGSDP2

      20A 1 Way Double Pole Switch

      £10.82  / piece*
    • WMGS16BSB

      20A Intermediate Switch Brushed Steel Black Insert

      £31.82  / piece*
    • WMGSDP2BSB

      20A 1 Way Double Pole Switch Brushed Steel Black Insert

      £32.18  / piece*
    • WMGSDP2N/EF

      20A 1 Way Double Pole Switch with LED Indicator Marked 'EXTRACT FAN'

      £19.15  / piece*
    • WMGSDP2/OV

      20A 1 Way Double Pole Switch Marked 'OVEN'

      £14.15  / piece*
    • WMGSDP2/DW

      20A 1 Way Double Pole Switch Marked 'DISH WASHER'

      £14.15  / piece*
    • WMGSDP2/MW

      20A 1 Way Double Pole Switch Marked 'MICROWAVE'

      £14.15  / piece*
    • WMGSDP2B/EF

      20A 1 Way Double Pole Switch Marked 'EXTRACT FAN' Black

      £14.15  / piece*
    • WMGSDP2NB/HTG

      20A 1 Way Double Pole Switch with LED Indicator Marked 'HEATING' Black

      £19.15  / piece*
    • WMGS13LB

      2 Way & Centre Off Latching Switch Black

      £37.07  / piece*
    • WMGS16BSW

      20A Intermediate Switch Brushed Steel White Insert

      £31.82  / piece*
    • WMGS13LR

      2 Way & Centre Off Latching Switch Red Rocker

      £37.07  / piece*
    • WMGS13RB

      2 Way & Centre Off Retractive Switch Black

      £37.07  / piece*
    • WMGS22R

      20A 2 Way Retractive Switch

      £27.94  / piece*
    • WMGS13RR

      2 Way & Centre Off Retractive Switch Red Rocker

      £37.07  / piece*
    • WMGS22RBSB

      20A 2 Way Retractive Switch Brushed Steel Black Insert

      £31.82  / piece*
    • WMGSDP2NB

      20A 1 Way Double Pole Switch with LED Indicator Black

      £15.07  / piece*
    • WMGS22RBSW

      20A 2 Way Retractive Switch Brushed Steel White Insert

      £31.52  / piece*
    • WMGSDP2BSW

      20A 1 Way Double Pole Switch Brushed Steel White Insert

      £32.48  / piece*
    • WMGS12BSW

      20A 2 Way Single Pole Switch Brushed Steel White Insert

      £20.97  / piece*
    • WMGB1BSW

      Blank Module Brushed Steel White

      £14.22  / piece*
    • WMGB1BSB

      Blank Module Brushed Steel Black

      £14.22  / piece*
    • WMGB1

      Blank Module

      £4.97  / piece*
    • WMGKS

      20A Double Pole Key Switch

      £28.14  / piece*
    • WMGKS/EL

      20A Double Pole Key Switch Marked 'EMG LTG TEST'

      £30.85  / piece*
    • WMGKSB/EL

      20A Double Pole Key Switch Marked 'EM LTG TEST' Black

      £26.67  / piece*
    • WMGFU13BSW

      13A Fuse Carrier Brushed Steel White Insert

      £33.52  / piece*
    • WMGFU13BSB

      13A Fuse Carrier Brushed Steel Black Insert

      £33.52  / piece*
    • WMGFU13

      13A Fuse Carrier

      £30.25  / piece*
    • WMGSD1L

      Grid Dimmer Switch Leading Edge

      £107.26  / piece*
    • WMGSD1T

      Grid Dimmer Switch Trailing Edge

      £158.48  / piece*
    • WMGSD1LB

      Grid Dimmer Switch Leading Edge Black

      £102.29  / piece*
    • WMGSD1SB

      Grid Slave Switch Black

      £56.47  / piece*
    • WMGSD1TB

      Grid Dimmer Switch Trailing Edge Black

      £151.14  / piece*
    • WMGSD1S

      Grid Slave Switch

      £59.21  / piece*

    Technical characteristics

    Capa­city
    • Number of gangs
      12
    Mater­ials
    • Colour
      Stain­less steel
    • Surface finish
      Matt
    • Material
      Stain­less steel
    • Treat­ment
      Brushed
    Dimen­sions
    • Height
      205 mm
    • Width
      146 mm
    • Depth
      9.50 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WRGP12BS
    PDF
    RoHS report WRGP12BS
    PDF

    Downloads

    • Product image

      Image WRGP12BS  | Hager

      Product Image WRGP12BS

    • Product datasheet

      Image Hager Product data sheet WRGP12BS  | Hager

      Hager Product data sheet WRGP12BS

      Grid Front Plate 3 X 4 Brushed Steel

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      325,69 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-06

      PDF
      150,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      157,70 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      339,55 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      382,62 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      405,43 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      346,55 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WFGP12PS - Grid Front Plate 3 X 4 Polished Steel
      WFGP12PS
      Grid Front Plate 3 X 4 Polished Steel
      Price
      £75.53
      / piece *
      £75.53
      / piece *
    • 2
      WFGP6PS - Grid Front Plate 2 X 3 Polished Steel
      WFGP6PS
      Grid Front Plate 2 X 3 Polished Steel
      Price
      £74.83
      / piece *
      £74.83
      / piece *
    • 3
      WFGP2PS - Grid Front Plate 1 X 2 Polished Steel
      WFGP2PS
      Grid Front Plate 1 X 2 Polished Steel
      Price
      £23.34
      / piece *
      £23.34
      / piece *
    • 4
      WRGP1PS - Grid Front Plate 1 X 1 Polished Steel
      WRGP1PS
      Grid Front Plate 1 X 1 Polished Steel
      Price
      £14.56
      / piece *
      £14.56
      / piece *
    • 5
      WRGP6BS - Grid Front Plate 2 X 3 Brushed Steel
      WRGP6BS
      Grid Front Plate 2 X 3 Brushed Steel
      Price
      £45.79
      / piece *
      £45.79
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68