Grid Front Plate 1 X 3 Brushed Steel WRGP3BS

EAN-Nr.
5015654744779
Packaging
1 Prt.
£21.50
/ piece *

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    86 mm
  • Width
    146 mm
Materials
  • Colour
    stainless steel optics
  • Material
    stainless steel
  • Surface appearance
    matt
  • Type of surface treatment
    brushed
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.