2 Gang Double Pole Switched Socket Outboard Rockers White WPSS82OW
Price
£53.06
/ piece
*
Also available in
Product colour - White
On/off switch
Technical characteristics
Voltage
-
Rated voltage250 V
Electric current
-
Rated current13 A
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialSteel
-
TreatmentEpoxy
Dimensions
-
Height86 mm
-
Width146 mm
-
Depth53.20 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules0
Safety
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WPSS82OW
2 Gang Double Pole Switched Socket Outboard Rockers White
PDF -
Declaration of conformity
Declaration of conformity en-GB 2025-11-20
PDF367,91 kB
Declaration of conformity en-GB 2025-11-20
PDF358,76 kB
More documentation