DP Switched Socket 13A 2G USB A+C ports Metalclad White WPSS82W-USBAC
EAN-Nr.
3250617122047
Packaging
5 Pieces
Price
£96.59
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Rated current13 A
Voltage
-
Nominal voltage230 - 230 V
Frequency
-
Frequency50 - 50 Hz
Materials
-
Surface finishGlossy
-
MaterialSteel
-
TreatmentEpoxy
Dimensions
-
Height86 mm
-
Width146 mm
-
Depth53.20 mm
-
Built-in depth flush-mounted boxes25 mm
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionHorizontal
Connectivity
-
Type of connectionScrew terminal
-
Mounting typeScrew mounting
-
Connector/plug type USBAC
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Capacity
-
Number of modules0
Safety
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WPSS82W-USBAC
DP Switched Socket 13A 2G USB A+C ports Metalclad White
PDF -
Installation manual
Installation manual en-GB 2023-05-16
PDF914,33 kB -
Product data sheet
Product data sheet en-GB 2022-05-25
PDF210,11 kB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-08-16
PDF340,20 kB
Declaration
Declaration of conformity International 2022-08-23
PDF302,67 kB
Declaration
Declaration of conformity International 2023-06-01
PDF512,00 kB
Declaration
Declaration of conformity International 2023-06-01
PDF980,94 kB
Declaration
Declaration of conformity International 2023-07-11
PDF331,83 kB
More documentation