The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Part M (Grey)
    • WMSS82OG
    Hager 13A 2 Gang Double Pole Switched Socket with Dual Earth and outboard rockers provides safe, reliable power for BS-compliant and Part M installations. Double-pole switching isolates live and neutral for added safety, while dual earth terminals support high-integrity earthing. A unique shutter system requires earth first and live/neutral together. Inline terminals and captive screws enable quick, secure installation.
    EAN-Nr.
    5015652277385
    Packaging
    5 Pieces
    • Part M (Grey)

    13A 2 Gang Double Pole Switched Socket, Outboard Rockers, Dual Earth, Grey WMSS82OG

    Price
    £17.69
    / piece *
    £17.69
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Grey
    Grey
    Grey
    Red
    Red
    Silver
    Silver
    White
    White

    13A 2 Gang Double Pole Switched Socket, Outboard Rockers, Dual Earth, Grey

    WMSS82OG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Mater­ials
    • Colour
      Grey
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      29.50 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WMSS82OG
    PDF
    RoHS report WMSS82OG
    PDF

    Downloads

    • Product image

      Image WMSS82OG  | Hager

      Product Image WMSS82OG

    • Product datasheet

      Image Hager Product data sheet WMSS82OG  | Hager

      Hager Product data sheet WMSS82OG

      2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers Grey Face Plate

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      280,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      287,17 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      280,73 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      286,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      323,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-30

      PDF
      329,95 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      367,91 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      358,76 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      331,63 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMP1EUG - Euro Style Accomodation Plate 1 Module Grey
      WMP1EUG
      Euro Style Accomodation Plate 1 Module Grey
      Price
      £5.26
      / piece *
      £5.26
      / piece *
    • 2
      WMGP3G - 3 Gang Grid Plate Grey
      WMGP3G
      3 Gang Grid Plate Grey
      Price
      £9.90
      / piece *
      £9.90
      / piece *
    • 3
      WMSSU83NG/EH - 13A FCU Switched with LED with Grey Face Plate Marked EXTRACT HOOD
      WMSSU83NG/EH
      13A FCU Switched with LED with Grey Face Plate Marked EXTRACT HOOD
      Price
      £47.27
      / piece *
      £47.27
      / piece *
    • 4
      WMGP2G - 2 Gang Grid Plate Grey
      WMGP2G
      2 Gang Grid Plate Grey
      Price
      £6.92
      / piece *
      £6.92
      / piece *
    • 5
      WMGP1G - 1 Gang Grid Plate Grey
      WMGP1G
      1 Gang Grid Plate Grey
      Price
      £6.92
      / piece *
      £6.92
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68