The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Socket Outlets
    • WMSS82O
    Hager 13A 2 Gang Double Pole Switched Socket with dual earth and outboard rockers provides safe, reliable power for BS-compliant installations. Double-pole switching isolates live and neutral for added safety, while dual earth terminals support high-integrity earthing. Inline terminals with captive screws enable quick, secure wiring. The high-gloss white urea-formaldehyde plate is durable, antimicrobial, and modern.
    EAN-Nr.
    5015652261124
    Packaging
    5 Pieces
    • Socket Outlets

    13A 2 Gang Double Pole Switched Socket, Outboard Rockers, Dual Earth, White WMSS82O

    Price
    £14.87
    / piece *
    £14.87
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - White
    Grey
    Grey
    Red
    Red
    Silver
    Silver
    White
    White
    On/off switch
    No
    No
    Yes
    Yes

    13A 2 Gang Double Pole Switched Socket, Outboard Rockers, Dual Earth, White

    WMSS82O

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    Elec­tric current
    • Rated current IN
      13 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      29.50 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WMSS82O
    PDF
    RoHS report WMSS82O
    PDF

    Downloads

    • Product image

      Image WMSS82O  | Hager

      Product Image WMSS82O

    • Product datasheet

      Image Hager Product data sheet WMSS82O  | Hager

      Hager Product data sheet WMSS82O

      2 Gang Double Pole Switched Socket Dual Earth Outboard Rockers

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      280,73 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-09-06

      PDF
      323,74 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-30

      PDF
      329,95 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      286,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-15

      PDF
      280,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-13

      PDF
      287,17 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      358,76 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      367,91 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      331,63 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMS82 - 13A 2 Gang Unswitched Socket Dual Earth
      WMS82
      13A 2 Gang Unswitched Socket Dual Earth
      Price
      £13.99
      / piece *
      £13.99
      / piece *
    • 2
      WMSS81 - 13A 1 Gang Double Pole Switched Socket , White
      WMSS81
      1 Gang Double Pole Switched Socket
      Price
      £8.74
      / piece *
      £8.74
      / piece *
    • 3
      WMSS82N - 2 Gang Double Pole Switched Socket Dual Earth with LED Indicators
      WMSS82N
      2 Gang Double Pole Switched Socket Dual Earth with LED Indicators
      Price
      £39.44
      / piece *
      £39.44
      / piece *
    • 4
      WMSS115 - 1 Gang 15A Round Pin Switched Socket
      WMSS115
      1 Gang 15A Round Pin Switched Socket
      Price
      £26.40
      / piece *
      £26.40
      / piece *
    • 5
      WMS812LN - 13A Double Pole Key Switch Socket with LED Indicator
      WMS812LN
      13A Double Pole Key Switch Socket with LED Indicator
      Price
      £30.52
      / piece *
      £30.52
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68