The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • VSRLOCK
    EAN-Nr.
    5015652600879
    Packaging
    1 piece
    • Consumer units

    Design 50 Key Lock VSRLOCK

    Price
    £22.84
    / piece *
    £22.84
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Design 50 Key Lock

    VSRLOCK

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Compatible products

    • Referenced by 4 products available

    Referenced by

    • VSR110

      Design 50 Consumer Unit, 10 Way, 100A Switch Disconnector Incomer

      £243.27  / piece*
    • VSR114

      Design 50 Consumer Unit, 14 Way, 100A Switch Disconnector Incomer

      £260.65  / piece*
    • VSR118SPD

      Design 50, 18 way 100A SW SPD

      £448.75  / piece*
    • VSR120

      Design 50 Consumer Unit, 20 Way, 100A Switch Disconnector Incomer

      £284.87  / piece*

    Technical characteristics

    Safety
    • Locking type
      Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    Hager REACH declaration VSRLOCK
    PDF
    Hager RoHS report VSRLOCK
    PDF

    Downloads

    • Product image

      Image VSRLOCK  | Hager

      Product Image VSRLOCK

    • Product datasheet

      Image Hager Product data sheet VSRLOCK  | Hager

      Hager Product data sheet VSRLOCK

      Design 50 Key Lock

      PDF
    • Technical brochures

      Image Design 50 Brochure  | Hager

      Design 50 Brochure

      <b>Power through Design</b><br>The latest innovation to our Design range, Design 50 offers the complete solution to house builder and homeowner. It has been created with aesthetics at its heart, whilst still conforming to the latest regulations (BS 7671:2008 Amendment 3).

      PDF
      3,46 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK01B - Single Pole Busbar Blank
      JK01B
      Single Pole Busbar Blank
      Price
      £1.94
      / piece *
      £1.94
      / piece *
    • 2
      VAP00 - Label Pack
      VAP00
      Label Pack
      Price
      £7.39
      / piece *
      £7.39
      / piece *
    • 3
      VE24AH - 2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      VE24AH
      2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      Price
      £184.83
      / piece *
      £184.83
      / piece *
    • 4
      VM004 - Enclosure,Design30,4 module,with DIN rail, metal
      VM004
      Enclosure, Design30, 4 module, with DIN rail, metal
      Price
      £143.89
      / piece *
      £143.89
      / piece *
    • 5
      VM004K - Enclosure,Design30,4 module,with DIN rail, metal,with KO
      VM004K
      Enclosure, Design30, 4 module, with DIN rail, metal, with KO
      Price
      £145.26
      / piece *
      £145.26
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68