The store will not work correctly in the case when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Resid­en­tial Distri­bu­tion Boards
    • Consumer units
    • VSR114
    EAN-Nr.
    3250610459751
    Packaging
    1 piece
    • Consumer units

    Design 50 Consumer Unit, 14 Way, 100A Switch Disconnector Incomer VSR114

    Price
    £260.65
    / piece *
    £260.65
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Design 50 Consumer Unit, 14 Way, 100A Switch Disconnector Incomer

    VSR114

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Gland plate for enclosure 2 products available
    • Internal mounting accessories 2 products available
    • Key for enclos­ures/cab­inets 1 products available
    • Insert for lock system 1 products available

    Complete your system

    • Gland plate for enclosure
    • Internal mounting accessories
    • Key for enclos­ures/cab­inets
    • Insert for lock system
    • VM03CB

      30mm*40mm Cable Entry Closed (Pack 10)

      £13.19  / piece*
    • VM03CE

      30mm*40mm Cable Entry Open (Pack 10)

      £13.19  / piece*
    • VM04CB

      Meter Tail Entry Closed (Pack 10)

      £13.19  / piece*
    • VM04CE

      Meter tail Entry Open (Pack 10)

      £13.19  / piece*
    • VSRHBL

      Design 50 Lock pack of 6

      £37.78  / piece*
    • VSRLOCK

      Design 50 Key Lock

      £22.84  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Suit­able for outdoor usage
      No
    Archi­tec­ture
    • Number of poles
      2
    Func­tions
    • Over­voltage protec­tion
      No
    Capa­city
    • Number of modules
      14
    Elec­tric current
    • Rated current
      100 A
    Dimen­sions
    • Depth
      105 mm
    • Height
      284 mm
    • Width
      431 mm
    • Thick­ness of side­wall
      1 mm
    Cover, door
    • Inter­lock­able
      No
    • Door/­cover is trans­parent
      No
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Material
      Steel
    Connec­tion
    • Number of access­ible phases
      1
    Equip­ment
    • Number of rows
      1
    • Number of rails
      1
    • Exten­sion possible
      No
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP2XC
    • Protec­tion class
      Isol­a­tion class I

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - 12 Way 100A Metal Customer Unit Round KO + T2 SPD (English)
    PDF
    4,15 MB
    REACH declaration VSR114
    PDF
    Hager RoHS report VSR114
    PDF

    Downloads

    • Product image

      Image VSR114  | Hager

      Product Image VSR114

    • Product datasheet

      Image Hager Product data sheet VSR114  | Hager

      Hager Product data sheet VSR114

      Design 50 Consumer Unit, 14 Way, 100A Switch Disconnector Incomer

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2022-12-06  | Hager

      Instruction manual en-GB 2022-12-06

      PDF
      12,53 MB
    • Installation manual

      Image ZD0831  | Hager

      ZD0831

      Installation manual en-GB 2016-10-12

      PDF
      1,99 MB
    • Product attachment

      Image Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units  | Hager

      Guidence_notes_for_fitting_single_Mod_AFDD_Consumer_units

      PDF
      3,38 MB
    • Technical brochures

      Image Design 50 Brochure  | Hager

      Design 50 Brochure

      <b>Power through Design</b><br>The latest innovation to our Design range, Design 50 offers the complete solution to house builder and homeowner. It has been created with aesthetics at its heart, whilst still conforming to the latest regulations (BS 7671:2008 Amendment 3).

      PDF
      3,46 MB
    • BIM Revit objects

      Image Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,05 MB
      Image Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Surface Mounting Consumer Units. Switchboard IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,04 MB
      Image Range SM Design 50-SwitchDisconnector Incomer -Revit Family 2020 hosted-V2021  | Hager

      Range SM Design 50-SwitchDisconnector Incomer -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,04 MB
      Image Range SM Design 50-SwitchDisconnector Incomer -Revit Family 2020 no hosted-V2021  | Hager

      Range SM Design 50-SwitchDisconnector Incomer -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,04 MB
    • Safety data sheet

      Image AFDD Consumer Unit Guidance Notes  | Hager

      AFDD Consumer Unit Guidance Notes

      Safety data sheet en-GB 2022-11-22

      PDF
      3,45 MB
    • Product data sheet

      Image UK_Design50_SwitchDisconnector.pdf  | Hager

      UK_Design50_SwitchDisconnector.pdf

      Product data sheet en-GB 2018-03-05

      PDF
      506,80 kB
    • Declaration of conformity

      Image CE_22.3494.10.22_universZ_U84...  | Hager

      CE_22.3494.10.22_universZ_U84...

      Declaration of conformity International 2022-12-16

      PDF
      390,47 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      121,31 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK01B - Single Pole Busbar Blank
      JK01B
      Single Pole Busbar Blank
      Price
      £1.94
      / piece *
      £1.94
      / piece *
    • 2
      VAP00 - Label Pack
      VAP00
      Label Pack
      Price
      £7.39
      / piece *
      £7.39
      / piece *
    • 3
      VE24AH - 2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      VE24AH
      2 Way Garage Consumer Unit 40A 30mA Type A RCCB IP55
      Price
      £184.83
      / piece *
      £184.83
      / piece *
    • 4
      VM004 - Enclosure,Design30,4 module,with DIN rail, metal
      VM004
      Enclosure, Design30, 4 module, with DIN rail, metal
      Price
      £143.89
      / piece *
      £143.89
      / piece *
    • 5
      VM004K - Enclosure,Design30,4 module,with DIN rail, metal,with KO
      VM004K
      Enclosure, Design30, 4 module, with DIN rail, metal, with KO
      Price
      £145.26
      / piece *
      £145.26
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68