Design 50 Consumer Unit, 20 Way, 100A Switch Disconnector Incomer VSR120

EAN-Nr.
3250610459768
Packaging
1 Prt.
£268.74
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    284 mm
  • Width of installed product
    539 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Safety
  • Protection class
    isol.class I
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.