The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Outdoor Enclos­ures
    • Outdoor Enclos­ures
    • VE112U
    The Hager vector IP65 12-module surface-mount enclosure is ideal for indoor distribution up to 63 A at 400 V. With 1 row/12M capacity and 12 conduit inlets, it simplifies neat wiring. Its Class II insulation, IK08 impact resistance, and IP65 protection (with door) ensure robust safety in dusty or damp indoor areas. Light grey RAL7035 plastic, single opaque door, snap-on closure, compact 302×310×151 mm.
    EAN-Nr.
    3250616454187
    Packaging
    1 piece
    • Outdoor Enclos­ures

    Vector Enclosure IP65 12M Surface Mount 1 Row IK08 Class II VE112U

    Price
    £168.81
    / piece *
    £168.81
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vector Enclosure IP65 12M Surface Mount 1 Row IK08 Class II

    VE112U

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Cover strip 1 products available
    • Single- and multi-­pole 1 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Lock system 1 products available

    Complete your system

    • Cover strip
    • Single- and multi-­pole
    • Accessor­ies/s­pare parts for terminals
    • Lock system
    • P012

      Cover strips, universal, for 12 module

      £9.18  / piece*
    • VZ428

      Terminal, Volta, additional terminal, 3Ph+N, 63A

      £30.26  / piece*
    • VZ744

      Adapter, vector, for control terminal

      £12.13  / piece*
    • VZ311

      Key lock, vector, with 2 keys

      £28.30  / piece*

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      12
    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      12
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      302 mm
    • Width
      310 mm
    • Depth
      151 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      750 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration VE112U
    PDF
    RoHS report VE112U
    PDF

    Downloads

    • Product image

      Image VE112U  | Hager

      Product Image VE112U

    • Product datasheet

      Image Hager Product data sheet VE112U  | Hager

      Hager Product data sheet VE112U

      Enclosure,vector,IP5x,12M

      PDF
    • Installation manual

      Image Installation manual International 2022-02-07  | Hager

      Installation manual International 2022-02-07

      PDF
      4,31 MB
    • BIM Revit objects

      Image Range:VECTOR-Enclosures_Surface_mounted-IP65-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:VECTOR-Enclosures_Surface_mounted-IP65-With_Cover-With_DIN-GB-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,25 MB
      Image Range:VECTOR-Enclosures_Surface_mounted-IP65-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:VECTOR-Enclosures_Surface_mounted-IP65-With_Cover-With_DIN-GB-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,23 MB
      Image Range : Vector. Switchboard IP65 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Vector. Switchboard IP65 with DIN rail system. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,31 MB
      Image Range : Vector. Switchboard IP65 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Vector. Switchboard IP65 with DIN rail system. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,30 MB
      Image Range Vector enclosures for UK (Lang. : en) IP55 with installation System  hosted-V2021  | Hager

      Range Vector enclosures for UK (Lang. : en) IP55 with installation System hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,30 MB
      Image Range Vector enclosures for UK (Lang. : en) IP55 with installation System  no hosted-V2021  | Hager

      Range Vector enclosures for UK (Lang. : en) IP55 with installation System no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,30 MB
    • Product data sheet

      Image UK_ENC_TDS_MinigammaandVectordimensions.pdf  | Hager

      UK_ENC_TDS_MinigammaandVectordimensions.pdf

      Technical Data sheet with dimensions for Mini Gamma and Vector II products.

      PDF
      94,78 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-09

      PDF
      836,07 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-18

      PDF
      814,05 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      P012 - Cover strips, universal, for 12 module
      P012
      Cover strips, universal, for 12 module
      Price
      £9.18
      / piece *
      £9.18
      / piece *
    • 2
      VZ744 - Adapter,vector,for control terminal
      VZ744
      Adapter, vector, for control terminal
      Price
      £12.13
      / piece *
      £12.13
      / piece *
    • 3
      VZ311 - Key lock, vector,with 2 keys
      VZ311
      Key lock, vector, with 2 keys
      Price
      £28.30
      / piece *
      £28.30
      / piece *
    • 4
      VE312U - Enclosure, vector, JP 5x
      VE312U
      Enclosure, vector, JP 5x
      Price
      £421.91
      / piece *
      £421.91
      / piece *
    • 5
      VE106D - Enclosure,vector,surface mounting,IP65,6Modules,with patch cord
      VE106D
      Enclosure, vector, surface mounting, IP65, 6Modules, with patch cord
      Price
      £58.83
      / piece *
      £58.83
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68