The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Outdoor Enclos­ures
    • Outdoor Enclos­ures
    • VZ311
    EAN-Nr.
    3250616663114
    Packaging
    1 piece
    • Outdoor Enclos­ures

    Key lock, vector,with 2 keys VZ311

    Price
    £28.30
    / piece *
    £28.30
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Key lock, vector,with 2 keys

    VZ311

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      10 mm
    • Width
      10 mm
    • Depth
      14 mm
    Mater­ials
    • Colour
      Grey
    Safety
    • Locking type
      Key lock, Snap on lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VZ311
    PDF
    RoHS report VZ311
    PDF

    Downloads

    • Product image

      Image VZ311  | Hager

      Product Image VZ311

    • Product datasheet

      Image Hager Product data sheet VZ311  | Hager

      Hager Product data sheet VZ311

      Key lock, vector,with 2 keys

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-19

      PDF
      258,36 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-14

      PDF
      257,02 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-09

      PDF
      836,07 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-24

      PDF
      219,53 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-24

      PDF
      225,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      399,26 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      360,73 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VE106YN - Enclosure,vector,IP65,6modules,UV stable
      VE106YN
      Enclosure, vector, IP65, 6modules, UV stable
      Price
      £69.60
      / piece *
      £69.60
      / piece *
    • 2
      VE110YN - Enclosure,vector,IP65,10M, UV stable, with metric cable entry
      VE110YN
      Enclosure, vector, IP65, 10M, UV stable, with metric cable entry
      Price
      £93.40
      / piece *
      £93.40
      / piece *
    • 3
      VE112YN - Enclosure,vector,IP65,1x12modules,UV stable,with metric cable entry
      VE112YN
      Enclosure, vector, IP65, 1x12modules, UV stable, with metric cable entry
      Price
      £121.60
      / piece *
      £121.60
      / piece *
    • 4
      VE118YN - Enclosure,vector,IP65,18M,UV stable,with metric cable entry
      VE118YN
      Enclosure, vector, IP65, 18M, UV stable, with metric cable entry
      Price
      £140.40
      / piece *
      £140.40
      / piece *
    • 5
      VE212YN - Enclsoure,vector,IP65,24M,UV stable,with metric cable entry
      VE212YN
      Enclsoure, vector, IP65, 24M, UV stable, with metric cable entry
      Price
      £201.20
      / piece *
      £201.20
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68