The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Commer­cial & Resid­en­tial Distri­bu­tion Boards
    • Outdoor Enclos­ures
    • Outdoor Enclos­ures
    • VE118YN
    EAN-Nr.
    3250616001435
    Packaging
    1 piece
    • Outdoor Enclos­ures

    Enclosure,vector,IP65,18M,UV stable,with metric cable entry VE118YN

    Price
    £140.40
    / piece *
    £140.40
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,vector,IP65,18M,UV stable,with metric cable entry

    VE118YN

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • VZ311

      Key lock, vector, with 2 keys

      £28.30  / piece*

    Technical characteristics

    Connec­tion
    • Number of conduit inlets
      15
    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      Yes
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      18
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      302 mm
    • Width
      418 mm
    • Depth
      151 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      7035
    • Colour
      Light grey
    • Ultra­vi­olet-res­istant
      Yes
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP65
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      850 °C
    • Protec­tion class with door
      IP65

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (English )
    PDF
    25,24 MB
    REACH declaration VE118YN
    PDF
    RoHS report VE118YN
    PDF

    Downloads

    • Product image

      Image VE118YN  | Hager

      Product Image VE118YN

    • Product datasheet

      Image Hager Product data sheet VE118YN  | Hager

      Hager Product data sheet VE118YN

      Enclosure,vector,IP65,18M,UV stable,with metric cable entry

      PDF
    • Installation manual

      Image Installation manual International 2022-02-07  | Hager

      Installation manual International 2022-02-07

      PDF
      4,03 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      402,31 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VZ311 - Key lock, vector,with 2 keys
      VZ311
      Key lock, vector, with 2 keys
      Price
      £28.30
      / piece *
      £28.30
      / piece *
    • 2
      VE106YN - Enclosure,vector,IP65,6modules,UV stable
      VE106YN
      Enclosure, vector, IP65, 6modules, UV stable
      Price
      £69.60
      / piece *
      £69.60
      / piece *
    • 3
      VE110YN - Enclosure,vector,IP65,10M, UV stable, with metric cable entry
      VE110YN
      Enclosure, vector, IP65, 10M, UV stable, with metric cable entry
      Price
      £93.40
      / piece *
      £93.40
      / piece *
    • 4
      VE112YN - Enclosure,vector,IP65,1x12modules,UV stable,with metric cable entry
      VE112YN
      Enclosure, vector, IP65, 1x12modules, UV stable, with metric cable entry
      Price
      £121.60
      / piece *
      £121.60
      / piece *
    • 5
      VE212YN - Enclsoure,vector,IP65,24M,UV stable,with metric cable entry
      VE212YN
      Enclsoure, vector, IP65, 24M, UV stable, with metric cable entry
      Price
      £201.20
      / piece *
      £201.20
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68