The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Circuit Protec­tion & Modular Switches
  • Circuit Protec­tion
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • MCN103
  • Circuit Protec­tion & Modular Switches

MCB 1P 6kA C-3A 1M MCN103

EAN-Nr.
3250614311109
Packaging
12 Pieces
Price
£18.69
/ piece *
£18.69
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 1P 6kA C-3A 1M

MCN103

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 2 products available
  • Mech­anic accessories for low-­voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 2 products available
  • Under voltage coil 1 products available

Complete your system

  • Locking inter­locking func­tions
  • Mech­anic accessories for low-­voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    £9.58  / piece*
  • MZN176

    Locking wire for modular product

    £9.24  / piece*
  • LZ060

    Heat dissipation insert

    £9.96  / piece*
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    £68.07  / piece*
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    £92.10  / piece*
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    £68.72  / piece*
  • MZ204

    Shunt trip 24-48V AC 12-48V DC

    £68.07  / piece*
  • MZ206

    Under voltage release 230V AC

    £68.72  / piece*

Technical characteristics

Elec­tric current
  • Rated current
    3 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    6 kA
  • Rated current -15°C
    3.8 A
  • Rated current -10°C
    3.7 A
  • Rated current -5°C
    3.7 A
  • Rated current at 0°C
    3.6 A
  • Rated current 5°C
    3.5 A
  • Rated current 10°C
    3.4 A
  • Rated current 15°C
    3.3 A
  • Rated current at 20°C
    3.2 A
  • Rated current 25°C
    3.1 A
  • Rated current 30°C
    3 A
  • Rated current 35°C
    2.9 A
  • Rated current at 40°C
    2.8 A
  • Rated current at 45°C
    2.7 A
  • Rated current at 50°C
    2.6 A
  • Rated current 55°C
    2.4 A
  • Rated current 60°C
    2.3 A
  • Rated current 65°C
    2.2 A
  • Rated current 70°C
    2 A
Archi­tec­ture
  • Type of pole
    1P
  • Curve
    C
Capa­city
  • Number of modules
    1
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque down terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque
    2.80 - 2.80 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
  • 360° mounting posi­tion possible
    Yes
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
Frequency
  • Frequency
    50 - 60 Hz
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion flex­ible conductor
    1 - 25 mm²
  • Cross-sec­tion rigid conductor
    1 - 35 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Power
  • Total power loss under IN
    1.90 W
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
Hager REACH declaration MCN103
PDF
Hager RoHS report MCN103
PDF

Downloads

  • Product image

    Image MCN103  | Hager

    Product Image MCN103

  • Product datasheet

    Image Hager Product data sheet MCN103  | Hager

    Hager Product data sheet MCN103

    MCB 1P 6kA C-3A 1M

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-12-08

    PDF
    808,67 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-11-13

    PDF
    813,16 kB
More documentation

Discover our other products of this range

    5
  • 1
    HMD190T - MCB 1P 15kA D-100A 1.5M
    HMD190T
    MCB 1P 15kA D-100A 1.5M
    Price
    £101.75
    / piece *
    £101.75
    / piece *
  • 2
    HMF399T - MCB 3P 10kA C-125A 4.5M
    HMF399T
    MCB 3P 10kA C-125A 4.5M
    Price
    £440.80
    / piece *
    £440.80
    / piece *
  • 3
    HMC490T - MCB 4P 15kA C-100A 6M
    HMC490T
    MCB 4P 15kA C-100A 6M
    Price
    £667.32
    / piece *
    £667.32
    / piece *
  • 4
    HMD490T - MCB 4P 15kA D-100A 6M
    HMD490T
    MCB 4P 15kA D-100A 6M
    Price
    £770.66
    / piece *
    £770.66
    / piece *
  • 5
    HMD299T - MCB 2P 15kA D-125A 3M
    HMD299T
    MCB 2P 15kA D-125A 3M
    Price
    £430.88
    / piece *
    £430.88
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68