The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • Ceiling Accessories and Junc­tion Boxes
    • Ceiling Accessories
    • MB326E/MT
    EAN
    5015652100386
    VPE
    10 pieces
    • Ceiling Accessories

    Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20 MB326E/MT

    Price
    £6.87
    / piece *
    £6.87
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20

    MB326E/MT

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • Material
      Plastic
    Install­a­tion, mounting
    • Mounting on
      Ceiling mounting
    Connec­tion
    • Number of conduit inlets
      5

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    RoHS report MB326E/MT
    PDF

    Downloads

    • Product image

      Image MB326E/MT  | Hager UK

      Product Image MB326E/MT

    • GeneratedProductDatasheet

      Image Hager Product data sheet MB326E/MT  | Hager UK

      Hager Product data sheet MB326E/MT

      Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      123,97 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2021-10-27

      PDF
      232,31 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      335,98 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager UK

      Declaration of conformity en-GB 2025-11-20

      PDF
      327,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      624SEL212/6 - Safety Pendant Set 6" Short Skirt Plastic White
      624SEL212/6
      Safety Pendant Set 6" - Short Skirt
      Price
      £11.95
      / piece *
      £11.95
      / piece *
    • 2
      SEL96TSC - Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      SEL96TSC
      Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      Price
      £14.73
      / piece *
      £14.73
      / piece *
    • 3
      HAL70 - Ceiling accessory, lampholder skirt
      HAL70
      Ceiling accessory, lampholder skirt
      Price
      £1.28
      / piece *
      £1.28
      / piece *
    • 4
      624SEL212/9 - Safety Pendant Set 9" - Short Skirt
      624SEL212/9
      Safety Pendant Set 9" - Short Skirt
      Price
      £12.39
      / piece *
      £12.39
      / piece *
    • 5
      SEL212 - Safety Cord Grip Lampholders - Short Skirt
      SEL212
      Safety Cord Grip Lampholders - Short Skirt
      Price
      £4.75
      / piece *
      £4.75
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68